TeSys island is an innovative digital load management system for loads up to 80 A / 37 kW and direct on line starter (DOL) that comprises:
ofull access to the relevant data for digital management and advanced analytics, for example:
ocurrent
opower
oenergy
oswitching cycles
opower factor, and more
ofull connectivity over fieldbuses such as EtherNet/IP, Modbus TCP, PROFIBUS DP and PROFINET
osimple engineering with an online configuration and full integration into EcoStruxure Machine Expert via device type manager DTM
oinnovative and new object oriented approach for configuration - engineering and operation with the TeSys island avatar concept
oavailability of function libraries for EcoStruxure Machine Expert and for third party controller systems
osimple operation and maintenance with the integrated Operation and Maintenance Tool (OMT) to reduce machine stoppages and machine downtime:
ocyber security with Achilles 2 certification
oreduce auxiliary wiring
TeSys U is a range of motor controller-starter up to 32 A / 15 kW that consists of:
oone 45 mm power base: 2 ratings, reversing or non-reversing, circuit-breaker functions and built-in interference suppression
oone clip-on control unit (CU) from a choice of 3
oStandard CU (protections against overloads and short-circuits)
oExpandable CU (with additional alarm and fault differentiation)
oMultifunction CU (real-time control of motor load, local or remote diagnostics and parameter setting)
oone clip-on automation control module for fieldbus connection: Modbus, CANopen, AS-Interface, etc.
otwo optional 45 mm power functions
olimiter-isolator
ochangeover relay
TeSys T is a Motor Management System that comprises:
oa controller providing main protection and control functions
oan extension module that completes the functions of the controller by the voltage protection and monitoring
oan operator control unit for reading, diagnostics and modification of the parameters monitored
TeSys T incorporates a communication interface for remote supervision and control of the motor on Modbus, CANopen, and so on.
Altivar is the range of variable speed drives for motor control.
Altivar family |
3-phases motor type |
Power range |
Format |
Embedded protocols |
|||
---|---|---|---|---|---|---|---|
Modbus |
CANopen |
Modbus TCP |
EtherNet/IP |
||||
ATV320 |
Synchronous and asynchronous |
0.18...4 kW |
Compact |
X |
X |
Option |
Option |
0.18...15 kW |
Book |
X |
X |
Option |
Option |
||
ATV340 |
0.75...75 kW |
Compact |
Option |
Option |
X |
X |
|
ATV6•• |
0.75...160 kW |
Compact |
X |
Option |
X |
Option |
|
ATV6•• |
90...800 kW |
Floor standing |
X |
Option |
X |
Option |
|
ATV9•• |
0.75...315 kW |
Compact |
X |
Option |
X |
Option |
|
ATV9•• |
110...800 kW |
Floor standing |
X |
Option |
X |
Option |
Lexium is the range of drives for motion control that can be connected to CANopen and other fieldbusses.
oIntegrated Lexium: integrated drives for motion control, with servo-(ILA range), stepper- (ILS range) or brushless DC (ILE range) motor
oLexium SD3: drives for stepper motor control
oLexium 28: bundles composed of servo drives and motors to cover power ratings from 50 W to 4.5 kW
oLexium 52: stand-alone servo drives for servo motors from 0.4 and 7 kW
oLexium 62: multi axis servo drives for servo motors from 0.95 to 24 kW