EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Distributed I/O Modules

Advantys OTB

The Advantys OTB solution is an optimized and economical IP20 I/O system. The OTB network interface module with built-in inputs and outputs connects to the CANopen fieldbus and accepts up to 7 TM2 I/O expansion modules.

 

Reference

Channel

Type of Channel

Input/Output Type

Power Supply

OTB1C0DM9LP

12

inputs

24 VDC

24 VDC

6

outputs

relay

24 VDC

2

outputs

24 VDC source transistor

24 VDC

NOTE:

Advantys OTB offers 2 other references with the same I/O characteristics:

oOTB1E0DM9LP: Ethernet Modbus TCP network interface module

oOTB1S0DM9LP: Modbus Serial network interface module

AS-Interface Devices

A complete set of devices can be connected to AS-Interface:

oIP20 distributed I/Os Advantys interface ASI 20M range

oIP67 distributed I/Os Advantys interface ASI 67F range

oTeSys U motor controller-starter ASI LUF range

oDirect Motor Starter LF range

oControl station Harmony XALS range

oIlluminated indicator bank XVBC range

oSafety Monitors ASI SAFEMON••

oSafety Interfaces ASI S••••