The following paragraph lists the TM7 digital I/O blocks supported by EcoStruxure Machine Expert with their complete names and catalog references.
See Modicon TM7 Digital I/O Blocks Hardware Guide.
Reference |
Number of Channels |
Voltage/Current |
Wiring |
---|---|---|---|
Input Blocks |
|||
8 |
24 Vdc / 7 mA |
M8 connectors |
|
16 |
24 Vdc / 7 mA |
M12 connectors |
|
16 |
24 Vdc / 7 mA |
M8 connectors |
|
Output Block |
|||
8 |
24 Vdc / 2 A max. |
M8 connector |
|
Mixed Input/Output Blocks |
|||
8 configurable I/O, any mix |
24 Vdc / 4.4 mA |
M8 connector |
|
24 Vdc / 0.5 A max. |
M8 connector |
||
16 inputs |
24 Vdc / 4.4 mA |
M12 connector |
|
16 outputs |
24 Vdc / 0.5 A max. |
M12 connector |
|
16 inputs |
24 Vdc / 4.4 mA |
M8 connector |
|
16 outputs |
24 Vdc / 0.5 A max. |
M8 connector |