TM2 Analog Input and Output Expansion Modules
The following paragraph lists the analog I/O modules supported by EcoStruxure Machine Expert with their complete name and catalog reference.
NOTE: To add an analog module, refer to Adding Expansion Modules chapter in the Modicon TM2 Modules Configuration Programming Guide.
|
Module Reference |
Channels |
Channel Type |
Voltage/Current |
Terminal Block |
|---|---|---|---|---|
|
Input Modules |
||||
|
TM2AMI2HT |
2 |
high-level inputs |
0...10 Vdc 4...20 mA |
removable with screw |
|
TM2AMI2LT |
2 |
low-level inputs |
Thermocouple type J,K,T |
removable with screw |
|
TM2AMI4LT |
4 |
inputs |
0...10 Vdc 0...20 mA PT100/1000 Ni100/1000 |
removable with screw |
|
TM2AMI8HT |
8 |
inputs |
0...20 mA 0...10 Vdc |
removable with screw |
|
TM2ARI8HT |
8 |
inputs |
NTC / PTC |
removable with screw |
|
TM2ARI8LRJ |
8 |
inputs |
PT100/1000 |
RJ11 connector |
|
TM2ARI8LT |
8 |
inputs |
PT100/1000 |
removable with screw |
|
Output Modules |
||||
|
TM2AMO1HT |
1 |
output |
0...10 Vdc 4...20 mA |
removable with screw |
|
TM2AVO2HT |
2 |
outputs |
+/- 10 Vdc |
removable with screw |
|
Mixed Modules |
||||
|
TM2AMM3HT |
2
1 |
inputs
output |
0...10 Vdc 4...20 mA 0...10 Vdc 4...20 mA |
removable with screw |
|
TM2AMM6HT |
4
2 |
inputs
outputs |
0...10 Vdc 4...20 mA 0...10 Vdc 4...20 mA |
removable with screw |
|
TM2ALM3LT |
2
1 |
low-level inputs
output |
Thermo J,K,T, PT100 0...10 Vdc 4...20 mA |
removable with screw |