TM3 Digital I/O Expansion Modules
The following paragraph lists the digital I/O modules supported by EcoStruxure Machine Expert with their complete names and catalog references.
See Modicon TM3 Digital I/O Modules Hardware Guide.
The following table shows the TM3 digital input expansion modules, with corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
---|---|---|---|---|
8 |
Regular inputs |
120 Vac 7.5 mA |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 5.08 mm |
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
|
32 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
The following table shows the TM3 digital output expansion modules, with corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
---|---|---|---|---|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (source) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (source) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (sink) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (sink) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
16 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
16 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
32 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connectors |
|
32 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connectors |
TM3 Digital Mixed Input/Output Modules
This following table shows the TM3 mixed I/O modules, with corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
---|---|---|---|---|
4 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
4 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block /5.08 mm |
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal blocks / 3.81 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal blocks / 3.81 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |