EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

HMIGTO Terminals

Introduction

The following paragraph lists the HMIGTO terminal families supported by EcoStruxure Machine Expert.

Software configuration and hardware description can be found in the following manual:

Magelis HMIGTO.

For detailed information, see the Vijeo-Designer or Vijeo XD online help.

HMIGTO Touch-Panel Terminal Range

The following table describes the HMIGTO terminals:

HMI Terminals

Display Type

Screen Size

Ethernet Interface

Serial Interface

USB Interface

SD Card Interface

HMIGTO1300

TFT Color LCD

8,9 cm (3.5 in)

No

Yes

Yes

No

HMIGTO1310

TFT Color LCD

8,9 cm (3.5 in)

Yes

Yes

Yes

No

HMIGTO2300

TFT Color LCD

14,4 cm (5.7 in)

No

Yes

Yes

No

HMIGTO2310/2315

TFT Color LCD

14,4 cm (5.7 in)

Yes

Yes

Yes

Yes

HMIGTO3510

TFT Color LCD

17,8 cm (7 in)

Yes

Yes

Yes

Yes

HMIGTO4310

TFT Color LCD

19,1 cm (7.5 in)

Yes

Yes

Yes

Yes

HMIGTO5310/5315

TFT Color LCD

26,4 cm (10.4 in)

Yes

Yes

Yes

Yes

HMIGTO6310/6315

TFT Color LCD

30,7 cm (12.1 in)

Yes

Yes

Yes

Yes