The following paragraph lists the HMIGTU terminal families supported by EcoStruxure Machine Expert.
Software configuration and hardware description can be found in the following manual:
HMIGTU Touch-Panel Terminal Range
|
Series |
Model Names |
Part Numbers |
|---|---|---|
|
Magelis GTU |
Premium Box |
HMIG3U |
|
Open Box |
HMIG5U2 |
|
|
Smart Display |
HMIDT542 |
|
|
HMIDT642 |
||
|
HMIDT643 |
||
|
HMIDT732 |
||
|
Advanced Display |
HMIDT351 |
|
|
HMIDT551 |
||
|
HMIDT651 |
NOTE: You can connect any Display Module to any Box Module.
The following table describes the HMIGTU terminals:
|
|
HMIG3U |
HMIG5U2 |
|---|---|---|
|
Serial Interface COM1 |
RS-485 (isolation) |
|
|
Serial Interface COM2 |
RS-232C/422/485 |
|
|
USB (Type A) Interface |
USB 2.0 (Type A) x 2 |
USB 2.0 (Type A) x 3 |
|
USB (mini-B) Interface |
USB 2.0 (mini-B) x 1 |
|
|
Ethernet Interface |
IEEE802.3i/IEEE802.3u/IEEE802.3ab, 10BASE-T/ 100BASE-TX/ 1000BASE-T |
|
|
SD Card Interface |
SD Card Slot (System) x 1 SD Card Slot (Storage) x 1 |
SD Card Slot (Storage) x 1 |
|
CFast Card Interface |
- |
CFast Card Slot (System) x 1 CFast Card Slot (Storage) x 1 |
|
Expansion Unit Interface |
Fieldbus Unit x 1 |
|
|
Video Interface |
- |
DVI-D OUT |
|
DVI-D 24 pin (socket) x 1 |
||
|
|
HMIDT542 |
HMIDT642 HMIDT643 |
HMIDT732 |
|---|---|---|---|
|
Display Type |
TFT Color LCD |
||
|
Display Size |
10.4” |
12.1” |
15” |
|
Resolution |
800 x 600 pixels (SVGA) |
1,024 x 768 pixels (XGA) |
|
|
|
HMIDT351 |
HMIDT551 |
HMIDT651 |
|---|---|---|---|
|
Display Type |
TFT Color LCD |
||
|
Display Size |
7” |
10.1” |
12.1” |
|
Resolution |
800 x 480 pixels (WVGA) |
1,280 x 800 pixels (WXGA) |
|