EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

XBTGH Terminal

Introduction

The following paragraph lists the XBTGH terminal families supported by EcoStruxure Machine Expert.

Software configuration and hardware description can be found in the following manual:

Magelis XBTGH.

XBTGH Terminal

The following table presents the different XBTGH terminal:

HMI Terminal

Screen Size

Pixel Resolution

Mono/Color

Screen Technology

Video Port

Ethernet Port

Serial Interface

XBTGH2460

14,4 cm (5.7 in)

VGA

Color

TFT

No

Yes

Yes (1)

Legend

1

RS232/RS422/RS485 serial interface SUB-D 9-pin connector