Software configuration and hardware description can be found in the following manuals:
oMagelis SCU HMI Controller Hardware Guide
oMagelis SCU HMI Controller Programming Guide
The Magelis SCU HMI Controllers support the following IEC61131-3 programming languages:
oST: Structured Text
oFBD: Function Block Diagram
oSFC: Sequential Function Chart
oLD: Ladder Diagram
EcoStruxure Machine Expert software can also be used to program these controllers using CFC (Continuous Function Chart) language.
The Magelis SCU HMI Controllers can manage up to 3 tasks:
o1 unique and mandatory MAST task can be configured in Freewheeling or Cyclic mode.
o2 other tasks can be configured in Freewheeling (only if the MAST task is not configured in Freewheeling), Cyclic or Event mode.
Embedded Input/Output
The following embedded I/O types are available, depending on the controller reference:
oRegular input
oFast input (HSC)
oRegular output
oFast output (PTO/PWM)
oAnalog input
oTemperature input
oAnalog output
NOTE: Frequency Generator (FG) is not supported.
Embedded communication features
4 types of communication ports are available on the rear panel:
oEthernet port
oUSB port
oSerial link port
oCANopen port
Magelis SCU HMI Controller Range
This table describes the Magelis SCU HMI Controller
|
Reference |
Digital Input |
Digital Output |
Analog Input |
Analog Output |
Screen Size |
|---|---|---|---|---|---|
|
HMISCU6A5 |
14 regular inputs and 2 fast inputs (HSC) |
8 regular outputs and 2 fast outputs (PTO)(1) |
No |
No |
8.9 cm (3.5 in.) |
|
HMISCU8A5 |
14.48 cm (5.7 in.) |
||||
|
HMISAC |
No |
||||
|
HMISCU6B5 |
6 regular inputs and 2 fast inputs (HSC) |
6 regular outputs and 2 fast outputs (PTO)(1) |
2 analog inputs (12-bit plus sign SAR ADC) and 2 analog inputs (16-bit), for temperature |
2 analog outputs (12-bit) |
8.9 cm (3.5 in.) |
|
HMISCU8B5 |
14.48 cm (5.7 in.) |
||||
|
HMISBC |
No |
||||
|
HMIS65 |
No |
8.9 cm (3.5 in.) |
|||
|
HMIS85 |
No |
14.48 cm (5.7 in.) |
|||
|
1 The fast outputs can be used either as regular outputs or as fast outputs for Pulse Train Output (PTO), Pulse Width Modulation (PWM) functions, or reflex output for high speed counter (HSC). |
|||||
The HMISAC and HMISBC are replacement rear modules. The HMIS65 and HMIS85 are screen replacement modules. The table shows for equivalence:
|
Replacement Rear Module |
Replacement Screen |
Equivalent Full Module |
||
|---|---|---|---|---|
|
HMISAC |
+ |
HMIS65 (3.5 inch) |
= |
HMISCU6A5 |
|
HMISAC |
+ |
HMIS85 (5.7 inch) |
= |
HMISCU8A5 |
|
HMISBC |
+ |
HMIS65 (3.5 inch) |
= |
HMISCU6B5 |
|
HMISBC |
+ |
HMIS85 (5.7 inch) |
= |
HMISCU8B5 |