EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Modicon M262 Logic Controller

 

Modicon M262 Logic Controller

Overview

Software configuration and hardware description can be found in the following manuals:

oModicon M262 Logic/Motion Controller - Programming Guide

oModicon M262 Logic/Motion Controller - Hardware Guide

oEcoStruxure Machine Expert Industrial Ethernet - User Guide

The M262 Logic Controller has various powerful features and can service a wide range of applications.

Software configuration, programming, and commissioning are accomplished with the EcoStruxure Machine Expert software version 1.1 or later, described in the EcoStruxure Machine Expert Programming Guide and the M262 Logic/Motion Controller Programming Guide.

Programming Languages

The M262 Logic Controller is configured and programmed with the EcoStruxure Machine Expert software, which supports the following IEC 61131-3 programming languages:

oIL: Instruction List

oST: Structured Text

oFBD: Function Block Diagram

oSFC: Sequential Function Chart

oLD: Ladder Diagram

EcoStruxure Machine Expert software can also be used to program these controllers using CFC (Continuous Function Chart) language.

Embedded Inputs/Outputs

The following embedded I/O types are available:

oFast inputs

oFast source outputs

Embedded Communication Features

The following types of communication ports are available depending on the controller reference:

oEthernet

oUSB

oSerial Line

M262 Logic Controller Range

The following table shows the M262 Logic Controller range and features:

Reference

Performance

Digital I/O

Power supply

Communication Ports

Terminal Type

TM262L10MESE8T

5 µs / 1 K instructions

4 fast digital inputs

4 fast digital outputs (source)

24 Vdc

1 serial line port

1 USB programming port

2 Ethernet switched ports

1 Ethernet port

Removable screw terminal blocks

TM262L20MESE8T

3 µs / 1 K instructions

4 fast digital inputs

4 fast digital outputs (source)

24 Vdc

1 serial line port

1 USB programming port

2 Ethernet switched ports

1 Ethernet port

Removable screw terminal blocks