EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

HMIRSP / HMIRSU / HMIRXO-RSO Rack iPC

Introduction

Software configuration and hardware description can be found in the following manuals:

HMIRSP, HMIRSU, and HMIRXO-RSO: Magelis Rack iPC Optimized, Universal, and Performance.

Software configuration, programming, and commissioning is accomplished with the EcoStruxure Machine Expert software described in the EcoStruxure Machine Expert Programming Guide.

Rack iPC

The HMIRSP is the Performance Rack iPC.

The HMIRSU is the Universal Rack iPC.

The HMIRXO-RSO are the Optimized Rack iPC.

These products have an operating voltage of 100...240 Vac.

The following table describes the Performance, Universal, and Optimized Rack iPCs:

Reference

Processor

USB

Serial Port

Ethernet Port

Other Interface

HMIRSP

Xeon E3-1225

3.2 GHz

6

1

2

DVI connector,

VGA connector,

Audio port,

Display port,

4 x Hot swap hard disk tray 3.5",

Slim optical drive,

7 x Expansion PCI/PCie slots,

2 x Front USB.

HMIRSU

i3-2120 dual core

3.3 GHz

HMIRXO-RSO

HMIRXO: Celeron G540

HMIRSO: Celeron G8500

2.5 GHz

4

DVI connector,

VGA connector,

Audio port,

Display port,

2 x Hot swap hard disk tray 3.5",

2 x Expansion PCI/PCie slots,

Slim optical drive,

2 x Front USB.