Software configuration and hardware description can be found in the following manuals:
HMIPSP, and HMIPSO: Magelis S-Panel iPC Performance and S-Panel iPC Optimized.
Software configuration, programming, and commissioning is accomplished with the EcoStruxure Machine Expert software described in the EcoStruxure Machine Expert Programming Guide.
The HMIPSP is the Performance S-Panel iPC 15” and 19”.
The HMIPSO is the Optimized S-Panel iPC 10” and 15”.
These products have an operating voltage of 24 Vdc (optional AC/DC power supply available separately).
The following table describes the Performance and Optimized S-Panel iPC:
Reference |
Processor |
Screen (Pixel) Resolution |
USB |
Serial Port |
Ethernet Port |
Other Interface |
---|---|---|---|---|---|---|
HMIPSP |
i3-4010U 1.7 GHz |
15" FWXGA 19" FWXGA Touch screen |
2 |
2 |
2 |
HDMI connector, Audio port, CFast slot, HDD/SSD slots PCIe slot, Optional interface. |
HMIPSO |
Atom E3827 1.75 GHz |
10" WSVGA 15" FWXGA Touch screen |
2 |
2 |
CFast slot, HDD/SSD slots PCIe slot, Optional interface. |