Configure the Local Gateway...
The Configure the local gateway... command is available in the contextual menu if a gateway entry is selected in the Communication Settings tab.
The command opens the Gateway Configuration dialog box, where you can configure the block driver for the local gateway. This is an alternative way to manually editing the configuration file gateway.cfg.
NOTE: Proper configuration of the gateway requires detailed knowledge. If there is any doubt, leave the default configuration settings unchanged.
Gateway Configuration Dialog Box
The configuration tree displayed in this dialog box corresponds to the content of the currently valid configuration file gateway.cfg. Modifications in the dialog box, confirmed by clicking OK will affect an immediate update of the CFG file.
NOTE: If you have directly edited the gateway configuration file gateway.cfg, the gateway must be stopped and restarted for the modifications to take effect.
You can add and remove block drivers (Interface) and appropriate configuration settings (Setting) by clicking the buttons Add and Delete when the respective entry is selected. You can change the position of an interface in the configuration tree by clicking the Up and Down buttons. A description is displayed in the lower part of the dialog box for the currently selected entry.
You can add the drivers listed below at top level or at sub level of the configuration tree by executing the Add top-level interface command or Add sub level interface command.
By executing the command Add configuration setting, you can add an additional setting to the currently selected interface. For editing its value, select it in the Setting column, and press the SPACE bar to open an edit frame.
Possible block drivers
COM Port |
Serial port on the device, for example, for exchanging data following the RS-232 standard on a dedicated COM port. |
Name: symbolic description Port: physical serial port used for this interface, for example, COM 5 on a Windows PC Baudrate Enable Auto Addressing: if enabled (default=disabled), the parameter Local address will be evaluated; the 2 devices communicating via serial interface will auto-negotiate their addresses before they start exchanging messages; if the addresses of the communicating devices are equal, they will be renegotiated; the setting is useful if the local addresses cannot be set explicitly, for example, for physically separated devices Local address: possible values 1..10; default = current port value; will only be evaluated if Enable Auto Addressing is enabled |
|
Ethernet UDP/IP |
Ethernet interface to be used for exchanging data using UDP (User Datagram Protocol) |
Name: symbolic description Port Index: port number to be used for communication; port indices are in the range 0...3; they are mapped to the following Ethernet port: 1740...1743 IP Address: default = 127.0.0.1; this setting can be useful to set an explicit interface if there is more than one network interface on the device; example: 127.0.0.1 stands for any local network interface, also referred to as localhost; any other address, for example, 10.27.7.72, represents a real IP address that must be available on the device Network Mask: default = 255.255.255.0; example: 255.255.252.0; this setting can be useful to set an explicit interface if there is more than one network interface on the device; PPP Remote Address: default = 127.0.0.1; example: 10.13.42.240; establishes a logical point-to-point connection between the UDP interface and the node indicated by this address; effects that the UDP interface will communicate with this node exclusively and no more broadcasts will be sent within this network |
|
Ethernet TCP/IP |
Ethernet interface to be used for exchanging data using the Transmission Control Protocol. |
Name, Port, IP Address: see above: Ethernet UDP/IP Inactivity timeout: default = 0; this setting sets the timespan in seconds after which TCP connections will be closed in case no data are exchanged |
|
Shared Memory |
Shared memory driver |
Name: symbolic description Forced Address: default = -1 (=no forced address); example: 42; means that the driver must use the fix address specified here and that addresses are free assigned in the range of 0...255; this setting can be useful if there is more than just one shared memory driver activated in the configuration |