EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Scan For Devices

Overview

Use the Project > Scan For Devices command, when the application is logged in, to start a scan on the hardware environment for connected controllers. Detected hardware components are displayed in the Scan Devices dialog box. Drag them directly to the Devices tree of the project.

The Scan For Devices command automatically establishes a short-term connection to the controller. Make sure that the controller is running and that the gateway is configured. If the scan functionality is implemented in the controller, you can execute the Scan For Devices command without further preparations. If scanning needs library functions, a login is required to download the library.

The Scan For Devices command applies to the controller selected in the Devices tree. You can select, for example, an already inserted PROFINETIO-Controller. Executing the Scan For Devices command detects the related I/O devices and I/O modules.

This function is not available for all supported controllers. Consult the Programming Guide specific to your controller.

Scan Devices Dialog Box

The information that is displayed for the particular devices and which options are available in the Scan Devices dialog box depends on the current network type.

Element

Description

Scanned devices or Devices field

Contains a list of devices and modules found during the last scan, if any.

Shows the Devicename and Devicetype. Depending on the device type, further information, such as the station address, ident number, and state can be displayed.

Scan Devices button

Starts a new scan.

If the option Show differences to project is available and activated, only those devices are listed which are not yet represented in the Devices tree.

Copy to project button

Maps the selected devices or, if nothing is selected, the devices available in the list to the Devices tree in the project.

Depending on the device type, the standard dialog box for adding a device opens. It allows you to select the device to be copied to the project (this applies to PROFIBUS devices).

NOTE: If you use the Copy to project button to insert devices which are already available in the Devices tree the data available in the Process data  and <...> I/O mapping tabs of the devices may be overwritten.

If values are changed in the list of available devices (for example, the IP address) this entry is written in italic. This new value is only changed in the editor but not in the device itself. As soon as the value is loaded to the device, the font of the value changes back to normal.

Entries which show a difference between the project value and the scanned value are written in orange.

Configured Devices Section of the Dialog Box

The Configured Devices section is only visible if you have activated the option Show differences to project.

Differences between the found and configured devices are indicated by the following colors:

Color

Description

Green

Devices displayed in green are identical on both sides.

Red

Devices displayed in red exist only on one side: Either in the view of the found devices or in the configured devices.

The following buttons are available:

Button

Description

G-SE-0049192.1.gif-high.gif

 

 

If you have selected a device on both device sides, the found device is inserted above the selected device.

G-SE-0049193.1.gif-high.gif

 

 

If you have selected a device on both device sides, the found device is inserted below the selected device.

G-SE-0049194.1.gif-high.gif

 

 

If you have selected a device on both device sides, the configured device is replaced by the found device.

G-SE-0049190.1.gif-high.gif

 

 

The found devices are copied into the project.

G-SE-0049191.1.gif-high.gif

 

 

The selected configured device is deleted.