EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Customizing the User Interface

Overview

The look of the user interface, in terms of arrangement and configuration of the particular components, depends on the following:

oDefault pre-settings for menus, keyboard functions, and toolbars. You can overwrite the EcoStruxure Machine Expert default settings via the Customize dialog box (by default available in the Tools menu). The present settings are saved on the local system. A reset function is available for restoring the default values at any time.

oProperties of an editor as defined in the respective Tools > Options dialog box. You can also overwrite these settings. The present configuration is saved on the local system.

oThe way you arrange views or editor windows within the project. The present positions are saved with the project (see below).

oThe selected perspective. By default, the Logic Configuration perspective is selected. For further information, refer to the Perspectives paragraph in this chapter.

Arranging Menu Bars and Toolbars

The menu bar is positioned at the top of the user interface, between the window title bar and view windows. You can position a toolbar within the same area as the menu bar (fix) or as an independent window anywhere on the screen.

In view windows, such as the Devices tree, a special toolbar is available. It provides elements for sorting, viewing, and searching within the window. You cannot configure this toolbar.

Arranging Windows and Views

Closing a view or editor window: Click the cross button in the upper right corner.

Opening a closed view: By default, you can reopen the views of default components via the View menu. To open an editor window, execute the command Project > Edit object or double-click the respective entry in the Devices tree, Applications tree, or in the Tools tree.

Resizing a view or window within the frame window: Move the separator lines between neighboring views. You can resize independent view windows on the desktop by moving the window borders.

Moving a view to another position on your desk top or within the frame window: Click the title bar or, in the case of tabbed views alternatively the tab of the view, keep the mouse-button pressed, and move the view to the desired place. Arrow symbols indicate possible target positions. Keep the mouse-button pressed and choose the desired position by moving the cursor on the respective arrow symbol. The target position is indicated by a blue-shadowed area.

Arrow symbols indicating new position

Arrow symbol

Description

G-SE-0028036.1.gif-high.gif

 

 

View is placed above.

G-SE-0028037.1.gif-high.gif

 

 

View is placed below.

G-SE-0028034.1.gif-high.gif

 

 

View is placed to the right.

G-SE-0028039.1.gif-high.gif

 

 

View is placed to the left.

G-SE-0028038.1.gif-high.gif

 

 

View is placed here: the view currently placed at this position and the new one are arranged as icons.

Example of navigation by the arrow symbols

G-SE-0028035.2.gif-high.gif

 

 

When you release the mouse-button, the view is placed at the new position.

Views with an Auto Hide button can be placed as independent windows (floating) anywhere on the screen by moving them and not dragging them on one of the arrow symbols. In this case, the view looses the Auto Hide button. As an alternative, execute the commands Dock and Float from the Window menu.

Hiding views: You can hide views with Auto Hide buttons at the border of the EcoStruxure Machine Expert window. Click the Auto Hide down button in the upper right corner of the view. The view will be displayed as a tab at the nearest border of the frame window. The content of the view is only visible as long as the cursor is moved on this tab. The tab displays the icon and the name of the view. This state of the view is indicated by the docking button changed to Auto Hide.

Unhiding views: To unhide a view, click the Auto Hide button.

An alternative way of hiding and unhiding a view is provided by the Auto Hide command that is by default available in the Window menu.

It is not possible to reposition the information and status bar on the lower border of the user interface.

Perspectives

A perspective is used to save the layout of EcoStruxure Machine Expert views. It stores whether the Messages and Watch views are open and at which position the view windows are located (docked or independent windows).

By default, EcoStruxure Machine Expert provides 4 perspectives for the following use cases in the Window > Switch Perspective menu or in the perspective table in the toolbar.

Perspective name

Use case

Navigators (on the left side)

Catalog views (on the right side)

Views at the bottom of the screen

Device Configuration

For adding / configuring devices.

oDevices tree

oApplications tree

oTools tree

Hardware catalog

oController

oDevices & Modules

oHMI & iPC

oDiverse

Messages (in Auto Hide mode)

Logic Configuration

For adding / creating logic.

oDevices tree

oApplications tree

oTools tree

Software catalog

oVariables

oAssets

oMacros

oToolBox

oLibraries

Messages (in Auto Hide mode)

CODESYS Classic

Standard CoDeSys views.

oDevices

oPOUs

Hardware catalog

oController

oDevices & Modules

oHMI & iPC

oDiverse

Messages (in Auto Hide mode)

Online

For online mode.

oDevices tree

oApplications tree

oTools tree

Hardware catalog

oController

oDevices & Modules

oHMI & iPC

oDiverse

oMessages (in Auto Hide mode)

oWatch 1

The Online perspective is automatically selected when the application is switched to online mode.

Creating your own perspective:

In addition to these default perspectives, you can create your own view layout and save it in different perspectives according to your individual requirements.

To create your own perspective, proceed as follows:

Step

Action

1

Resize, open, or close views according to your individual requirements.

2

Execute the command Save Perspective from the Window menu to save your modifications to a new perspective.

3

In the Save Perspective dialog box, enter a name for your perspective.

Result: The present view layout is saved. The new perspective is available in the Window > Switch Perspective menu and in the perspective table in the toolbar.

Resetting a perspective to its initial state:

To reset a modified perspective to its initial state, execute the command Reset current Perspective from the Window menu.

Importing / exporting perspectives:

To be able to exchange perspectives between different EcoStruxure Machine Expert installations or between different users, the Tools > Options > Perspectives dialog box allows you to export perspectives to an XML file and to import already available perspective XML files.

Zoom

Each editor window provides a zoom function. Click the zoom button G-SE-0025616.1.gif-high.gif in the lower right corner of the window to open a list. It allows you to choose one of the zoom levels 25, 50, 100, 150, 200, and 400 percent or to enter a zoom factor of your choice. A printout always refers to the 100% view.

Customization of the user interface is possible in offline and in online mode.