EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

ROL

Overview

IEC operator for bitwise rotation of an operand to the left.

erg:= ROL (in, n)

Allowed data types

oBYTE

oWORD

oDWORD

oLWORD

in will be shifted 1 bit position to the left n times while the bit that is furthest to the left will be reinserted from the right

NOTE: The amount of bits which is considered for the arithmetic operation depends on the data type of the input variable. If the input variable is a constant, the smallest possible data type is considered. The data type of the output variable has no effect at all on the arithmetic operation.

Examples

See in the following example in hexadecimal notation the different results for erg_byte and erg_word. The result depends on the data type of the input variable (BYTE or WORD), although the values of the input variables in_byte and in_word are the same.

Example in ST

PROGRAM rol_st
VAR
in_byte : BYTE:=16#45;
in_word : WORD:=16#45;
erg_byte : BYTE;
erg_word : WORD;
n: BYTE :=2;
END_VAR
erg_byte:=ROL(in_byte,n); (* Result is 16#15 *)
erg_word:=ROL(in_word,n); (* Result is 16#0114 *)

Example in FBD

G-SE-0024315.1.gif-high.gif

 

 

Example in IL

LD     in_byte
ROL    n
ST     erg_byte