EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Interface

Overview

The use of interfaces is a means of object-oriented programming. An interface POU defines a set of methods and properties without an implementation. An interface can be described as an empty shell of a function block. It must be implemented in the declaration of the function block in order to get realized in the function block instances. A function block can implement one or several interfaces.

The same method can be realized with identical parameters but different implementation code by different function blocks. Therefore, an interface can be used/called in any POU without the need that the POU identifies the particular function block that is concerned.

Example of Interface Definition and Usage in a Function Block

An interface IFT is inserted below an application. It contains 2 methods Method1 and Method2. Neither the interface nor the methods contain any implementation code. Just the declaration part of the methods is to be filled with the desired variable declarations:

Interface with 2 methods:

G-SE-0027215.2.gif-high.gif

 

 

1 or multiple function blocks can now be inserted, implementing the above defined interface ITF.

Creating a function block implementing an interface

G-SE-0027199.2.gif-high.gif

 

 

When function block POU is added to the Applications tree, the methods Method1 and Method2 are automatically inserted below as defined by ITF. Here they can be filled with function block-specific implementation code.

Using the interface in the function block definition

G-SE-0027217.2.gif-high.gif

 

 

An interface can extend other interfaces by using EXTENDS (see following example Example for Extending an Interface) in the interface definition.

Interface Properties

An interface can also define an interface property, consisting of the accessor methods Get and/or Set. For further information on properties, refer to the chapter Property. A property in an interface like the possibly included methods is just a prototype that means it contains no implementation code. Like the methods, it is automatically added to the function block, which implements the interface. There it can be filled with specific programming code.

Considerations

Consider the following:

oIt is not allowed to declare variables within an interface. An interface has no body (implemen­tation part) and no actions. Just a collection of methods is defined within an interface and those methods are only allowed to have input variables, output variables, and input/output variables.

oVariables declared with the type of an interface are treated as references.

oA function block implementing an interface must have assigned methods and properties which are named exactly as they are in the interface. They must contain identically named inputs, outputs, and inputs/outputs.

NOTE: When copying or moving a method or property from a POU to an interface, the contained implementations are deleted automatically. When copying or moving from an interface to a POU, you are requested to specify the desired implementation language.

Inserting an Interface

To add an interface to an application, select the Application node in the Applications tree or in the Software Catalog > Assets, click the green plus button and select Add Other Objects... > Interface. Alternatively, execute the command Add Object > Interface. If you select the node Global before you execute the command, the new interface is available for all applications.

In the Add Interface dialog box, enter a name for the new interface (<interface name>). Optionally you can activate the option Extends: if you want the current interface to be an extension of another interface.

Example for Extending an Interface

If ITF1 extends ITF_base, all methods described by ITF_base will be automatically available in ITF1.

Extending an interface

G-SE-0027216.2.gif-high.gif

 

 

Click Add to confirm the settings. The editor view for the new interface opens.

Declaring an Interface

Syntax

INTERFACE <interface name>

For an interface extending another one:

INTERFACE <interface name> EXTENDS <base interface name>

Example

INTERFACE interface1 EXTENDS interface_base

Adding the Desired Collection of Methods

To complete the definition of the interface, add the desired collection of methods. For this purpose, select the interface node in the Applications tree and execute the command Interface method.... The Add Interface Method dialog box opens for defining a method to be part of the interface. Alternatively, select the interface node in the Applications tree, click the green plus button and select Interface Method. Add as many methods as desired and remember that these methods are only allowed to have input variables, output variables, and input/output variables, but no body (implementation part).