Devices with Device Type Manager (DTM)

Device DTMs

The table lists all DTMs which are delivered with the standard installation of EcoStruxure Machine Expert:

DTM name

Supported function

CANopen supported

Modbus SL supported

Modbus TCP supported

EtherNet/IP supported

Advantys OTB DTM

Configuration of Advantys OTB islands

Yes

No

No

No

TM5-TM7 DTM

Configuration of TM5 and TM7 devices

Yes

No

No

No

ATV320 DTM

Configuration of Altivar 320

Yes

Yes

Yes

Yes

ATV340 DTM

Configuration of Altivar 340

Yes

Yes

Yes

Yes

ATV6•• DTM

Configuration of Altivar 6••

No

Yes

Yes

Yes

ATV9•• DTM

Configuration of Altivar 9••

No

Yes

Yes

Yes

Lexium 32 A DTM

Configuration of Lexium 32 A

Yes

Yes

No

No

Lexium 32 C DTM

Configuration of Lexium 32 C

No

Yes

No

No

Lexium 32 i DTM

Configuration of Lexium 32 i

Yes

Yes

No

No

Lexium 32 M - S DTM

Configuration of Lexium 32 M

Yes

Yes

Yes

Yes

Configuration of Lexium 32 S

No

Yes

No

No

TeSysT DTM

Configuration of TeSys T

No

Yes

No

No

TeSysU DTM

Configuration of TeSys U

No

Yes

No

No

TeSys Island DTM

Configuration of TeSys Island

No

No

Yes

Yes

Harmony XB5R DTM

Configuration of ZBRN2 access point

No

Yes

No

No

Configuration of ZBRN1 access point

No

No

Yes

No

NOTE: At any time, new DTMs, or new versions of existing DTMs, can be installed into the EcoStruxure Machine Expert environment. For more information, refer to DTM Installation.

Communication DTM

Communication DTMs provide communication paths to a device for a certain fieldbus protocol (for example Modbus).

This table lists the communication DTM in EcoStruxure Machine Expert:

DTM name

Supported function

Supported fieldbus

Modbus Serial Line Manager

Establishes a Modbus serial communication for any Modbus serial line device

Modbus SL

Rules and Regulations

The limitations for the different DTMs are the following:

DTM

Rule / regulation

Lexium 32 A DTM

Lexium 32 C DTM

Lexium 32 M - S DTM

Lexium 32 i DTM

ATV320 DTM

ATV340 DTM

ATV6•• DTM

ATV9•• DTM

TeSysU DTM

TeSysT DTM

TeSys Island DTM

Only one of these DTMs can be in connected mode simultaneously.

All

To configure a device on a fieldbus using the corresponding DTM, a valid application must have been previously downloaded to the corresponding controller.

When connecting a DTM to a device using the network, the DTM communicates in parallel with the running application. The overall performance of the system is impacted and may overload the network, and therefore have consequences for the coherency of data across devices under control.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect DTMs that communicate across the device network on a running application if the DTM causes deleterious effect on performance.

Failure to follow these instructions can result in death, serious injury, or equipment damage.