The TeSys island avatars comprise of three types:
oSystem
Represents the island as a system. This is used for the management and integration of the island.
oDevice
Represents the modules used in the island, such as a starter or an input/output module, and describes the module role in the island. These avatars are used when modules are applied in a stand-alone manner.
oLoad
Represents a module operation as it relates to a specific load, such as a forward-reverse motor. When load avatars are used, the island applies the appropriate number and type of modules, along with operating characteristics, to serve the load type.
For example, a forward-reverse motor avatar includes a forward and reverse starter, along with pre-programmed forward-reverse operating logic.
Name |
Icon |
Description |
|
---|---|---|---|
System Avatar |
|
Enables a single point communication to the island. |
|
Device Avatars |
Switch |
|
Establishes or breaks a power line in an electrical circuit. |
Switch Safe Stop Cat. 1&2 |
|
Establishes or breaks a power line in an electrical circuit with Safe Operating Stop function compliance for wiring category 1 and category 2. |
|
Digital I/O |
|
Provides control of two digital outputs and status of four digital inputs. |
|
Analog I/O |
|
Provides control of one analog output and status of two analog inputs. |
|
Load Avatars |
Power Interface without I/O (measure) |
|
Monitors the current supplied to an external device, such as a solid-state relay, soft starter, or variable speed drive. |
Power Interface with I/O (control) |
|
Monitors the current supplied to an external device and to control the external device, such as a solid-state relay, soft starter, or variable speed drive. |
|
Motor One Direction |
|
Manages a motor in one direction. |
|
Motor One Direction Safe Stop 1&2 |
|
Manages a motor in one direction, with Safe Operating Stop function compliance for wiring category 1 and category 2. |
|
Motor Two Directions |
|
Manages a motor in two directions (forward and reverse). |
|
Motor Two Directions Safe Stop 1&2 |
|
Manages a motor in two directions (forward and reverse), with Safe Operating Stop function compliance for wiring category 1 and category 2. |
|
Motor Y/D One Direction |
|
Manages a wye/delta (star/delta) motor in one direction. |
|
Motor Y/D Two Directions |
|
Manages a wye/delta (star/delta) motor in two directions (forward and reverse). |
|
Motor Two Speeds |
|
Manages a two-speed motor. |
|
Motor Two Speeds Safe Stop 1&2 |
|
Manages a two-speed motor, with Safe Operating Stop function compliance for wiring category 1 and category 2. |
|
Motor Two Speeds Two Directions |
|
Manages a two-speed motor in two directions (forward and reverse). |
|
Motor Two Speeds Two Directions Safe Stop 1&2 |
|
Manages a two-speed motor in two directions (forward and reverse), with Safe Operating Stop function compliance for wiring category 1 and category 2. |
|
Resistor |
|
Manages a resistive load. |
|
Power Supply |
|
Manages a power supply. |
|
Transformer |
|
Manages a transformer. |