SystemProductData - Functional Description

Overview

Type:

Function block

Available as of:

V1.0.0.0

G-SE-0075853.1.png

 

 

Functional Description

The function block SystemProductData returns the product-specific information of the system device.

Interface

Input

Data type

Description

iq_TeSysIslandRef

FB_TeSys_island

Reference to the TeSys island device.

i_xExecute

BOOL

Upon a rising edge of this input, the function block starts the execution. The outputs q_xDone, q_xError, q_etResult, and q_etResultMsg are reset with the falling edge of i_xExecute. Refer to Behavior of Function Blocks with the Input i_xExecute.

Output

Data type

Description

q_xError

BOOL

If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information as a numeric value.

q_sResultMsg 

STRING[30]

Provides additional diagnostic and status information as a text message.

q_xBusy

BOOL

If this output is set to TRUE, the function block execution is in progress.

q_xDone

BOOL

If this output is set to TRUE, the execution has been completed successfully.

q_sVendorName

STRING[20]

Name of the vendor.

q_sProductCode

STRING[32]

Name of the product.

q_sAppRevision

STRING[7]

Revision number of the application firmware presently in the device.

q_sVendorURL

STRING[30]

URL of the vendor.

q_sProductName

STRING[32]

Name of the product.

q_sModelName

STRING[20]

Name of the model.

q_sMacAddress

STRING[12]

MAC address of the device.

q_sSerialNumber

STRING[20]

Serial number.