ReadDiagnostics - Functional Description
Type: |
Function block |
Available as of: |
V1.0.0.0 |
The function block ReadDiagnostics returns the diagnostic information and resets the max IRMS register of the selected avatar.
Input |
Data type |
Description |
---|---|---|
iq_TeSysIslandRef |
FB_TeSys_island |
Reference to the TeSys island device. |
i_xExecute |
BOOL |
Upon a rising edge of this input, the function block starts the execution. The outputs q_xDone, q_xError, q_etResult, and q_etResultMsg are reset with the falling edge of i_xExecute. Refer to Behavior of Function Blocks with the Input i_xExecute. |
i_sAvatarName |
Reference to the avatar defined in the TeSys island configuration. |
|
i_xResetMaxIRMS |
BOOL |
If this input is set to TRUE, the maximum average IRMS current value and the timestamp are reset. |
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg. |
q_etResult |
Provides diagnostic and status information as a numeric value. |
|
q_sResultMsg |
STRING[30] |
Provides additional diagnostic and status information as a text message. |
q_xBusy |
BOOL |
If this output is set to TRUE, the function block execution is in progress. |
q_xDone |
BOOL |
If this output is set to TRUE, the execution has been completed successfully. |
q_xUpstreamVltg1 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the first device is present (breaker closed). |
q_xUpstreamVltg2 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the second device (if available) is present. |
q_xUpstreamVltg3 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the third device (if available) is present. |
q_xUpstreamVltg4 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the fourth device (if available) is present. |
q_udiMaxAvglIRMS |
UDINT |
Maximum average IRMS current value. |
q_stMaxAvglIRMSTimestamp |
SysTimeRtc.RTS_SYSTIMEDATE |
Date and time when the maximum average IRMS current value was recorded. Refer to the SysTimeRtc library. |
q_udiPhase1IRMS |
UDINT |
Value of the phase L1 IRMS. (Unit: mA) |
q_udiPhase2IRMS |
UDINT |
Value of the phase L2 IRMS. (Unit: mA) |
q_udiPhase3IRMS |
UDINT |
Value of the phase L3 IRMS. (Unit: mA) |