ReadTripRegisters - Functional Description

Overview

Type:

Function block

Available as of:

V1.0.0.0

G-SE-0075861.1.png

 

 

Functional Description

The function block ReadTripRegisters returns the the trip registers of the selected avatar.

Interface

Input

Data type

Description

iq_TeSysIslandRef

FB_TeSys_island

Reference to the TeSys island device.

i_xExecute

BOOL

Upon a rising edge of this input, the function block starts the execution. The outputs q_xDone, q_xError, q_etResult, and q_etResultMsg are reset with the falling edge of i_xExecute. Refer to Behavior of Function Blocks with the Input i_xExecute.

i_sAvatarName

STRING(GPL.Gc_uiLengthOfAvatarName)

Reference to the avatar defined in the TeSys island configuration.

Output

Data type

Description

q_xError

BOOL

If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information as a numeric value.

q_sResultMsg 

STRING[30]

Provides additional diagnostic and status information as a text message.

q_xBusy

BOOL

If this output is set to TRUE, the function block execution is in progress.

q_xDone

BOOL

If this output is set to TRUE, the execution has been completed successfully.

q_stTripRegister1

ST_TripRegister

Date and trip reason register 1.

...

...

...

q_stTripRegister5

ST_TripRegister

Date and trip reason register 5.