This table describes the status word:
Bit Position |
Description |
---|---|
0 |
Auto mode is active. |
1 |
Manual mode is active. |
2 |
Local mode is selected. |
3 |
Indicates that the operation is blocked by an interlock (input i_xLock). |
4...7 |
Not used |
8 |
Signal to open the valve. |
9 |
Signal to close the valve. |
10...13 |
Not used |
14 |
Feedback signal from opened valve. |
15 |
Feedback signal from closed valve. |
16 |
Resets the detected error (q_xErr). |
17 |
Indicates that the operation is blocked by an internal or external (Input i_xErr) detected error, which is not acknowledged. |
18 |
Not used |
19 |
Enable feedback signal supervision. |
20 |
Default Position of the valve (FALSE: closed, TRUE: opened). |
21...23 |
Not used |
24 |
Invalid Operating mode detected error. |
25 |
External detected error. |
26 |
Missing feedback detected error. |
27 |
Unknown position detected error. |
28...31 |
Not used |