This table describes the status word bits:
Bit Position |
Description |
---|---|
0 |
Auto mode is active |
1 |
Manual mode is active |
2 |
No mode is selected |
3 |
Function block is locked by interlock input i_xLock |
4 |
Not used |
5 |
Time counting is paused |
6 |
Operational time at i_strPara.diWaitTime is exceeded. |
7...15 |
Not used |
16 |
Detected error is reset |
17 |
Detected error is present |
18...23 |
Not used |
24 |
Internal detected error is present |
25 |
External detected error is present |
26...31 |
Not used |