Motor Control Through Different Operation Modes

Function Blocks Description

These function blocks lets you control motors in various conditions (one direction, two directions, one speed, two speeds) through 3 different modes; automatic, manual using push-buttons, or manual using HMI.

Depending on the selected operation mode, one of 3 different groups of inputs is used to control the function block outputs.

The function blocks outputs can activate a motor starter connected through field bus or in parallel through digital inputs/outputs.

The table below describes the various possibilities of motor control:

Function Block

Description

For more information

TeSysU_IO

This function block is dedicated to the control and command of a single TeSysU starter-controller (up to 32 A/ 15 kW or 20 hp) one or two directions (reverser) with any control unit connected in parallel through digital Inputs/Outputs or through a communication module Modbus LULC033 or CANopen LULC08.

Refer TeSysU_IO chapter

MOT1D1S

This generic function block is dedicated to the control and command of motors with one direction of rotation and one speed through any actuator.

Refer MOT1D1S chapter

MOT1D2S

This generic function block is dedicated to the control and command of motors with one direction of rotation and two speeds through any actuator.

Refer MOT1D2S chapter

MOT2D1S

This generic function block is dedicated to the control and command of motors with two directions of rotation and one speed through any actuator.

Refer MOT2D1S chapter

MOT2D2S

This generic function block is dedicated to the control and command of motors with two directions of rotation and two speeds through any actuator.

Refer MOT2D2S chapter