USB Clamp

Introduction

When using a USB device, you can attach a USB clamp to the USB interface on the side of the unit to prevent the USB cable from being disconnected. The USB clamp can be used with the following units:

oXBT GT2000 series

oXBT GK series

Caution_Color.gifCAUTION

LIVE VOLTAGE

Remove power before attaching or detaching any connector(s) to or from the unit.

Failure to follow these instructions can result in injury or equipment damage.

Attaching the USB Clamp to the XBT GT Series

Step

Action

1

Insert the USB clamp into the slot in front of the unit’s USB port and pull it down and forward.

G-SA-0036391.2.gif-high.gif

 

 

2

Pass the band of the USB collar through the bridge of the USB clamp.

G-SA-0036392.1.gif-high.gif

 

 

3

Insert the USB cable into the port. Fasten the band around the plug and secure it with the collar.

G-SA-0036393.1.gif-high.gif

 

 

Attaching the USB Clamp to the XBT GK Series

Step

Action

1

Attach the USB clamp to the USB Host Interface on the main unit. Insert the USB clamp into the USB clamp places as shown in the picture below.

G-SA-0036394.1.gif-high.gif

 

 

2

Insert the USB cable into the USB host interface.

G-SA-0036395.1.gif-high.gif

 

 

3

Attach the USB collar to the USB cable and to the USB clamp to fix the USB cable in place.

G-SA-0036396.1.gif-high.gif

 

 

If you are installing a second USB cable, repeat steps 2 and 3.

Releasing the USB Clamp on the XBT GT Series

Lower the tab and lift the collar to release the plug.

G-SA-0036397.1.gif-high.gif

 

 

Removing the USB Clamp on the XBT GK Series

Step

Action

1

Release the USB collar and remove it.

G-SA-0036398.1.gif-high.gif

 

 

2

Remove the USB cable.

G-SA-0036399.1.gif-high.gif

 

 

3

To remove the USB clamp, lift it up.

G-SA-0036400.2.gif-high.gif