Display Specifications

STN Displays

Specification

XBT GT1105

XBT GT1135

XBT GT2110

XBT GT2120

XBT  GT2130

XBT GK2120

XBT GT2220

XBT GT4230

XBT GT5230

Type

Monochrome LCD

Monochrome (Blue mode) LCD

Monochrome (B&W) LCD

Color

Resolution (pixels)

320 x 240

640x480

Active Display Area

W x H

76.7 x 57.5 mm

(3.02 x 2.26 in.)

115.2 x 86.4 mm

(4.54 x 3.40 in.)

153.7 x 115.8 mm

(6.05 x 4.56 in.)

215.2 x 162.3 mm

(8.43 x 6.39 in.)

Colors

8 levels of gray

16 gradations

4.096 colors

Backlight (1)

LED Backlight (Color: Amber; Service life: 50,000 h. [half of original brightness])

(Color: Red; Service life:10,000 h. [half of original brightness])

CFL Backlight (Service life: 58,000 h. at 25°C and continuous operation [half of original brightness])

CFL Backlight (Service life: 75,000 h. at 25°C and continuous operation [half of original brightness])

CFL Backlight (Service life: 54,000 h. at 25°C and continuous operation [half of original brightness])

CFL Backlight (Service life: 54,000 h. at 25°C and continuous operation [half of original brightness])

Contrast Adjustment

8 levels of adjustment available via touch panel.

Brightness Adjustment

8 levels of adjustment for XBT GT1005 available via touch panel.

8 levels of adjustment available via touch panel.

System Embedded Language Fonts (2)

ASCII: (Code page 850) Alphanumeric (including European characters) Chinese: (GB2312-80 codes) simplified Chinese fonts Japanese: ANK 158, Kanji: 6,962 (JIS Standards 1 & 2) (including 607 non-kanji characters) Korean: (KSC5601 - 1992 codes) Hangul fonts Taiwanese: (Big 5 codes) traditional Chinese fonts

Character Sizes (2)

8 x 8, 8 x 16, 16 x 16 and 32 x 32 pixels fonts

Font Sizes

Width can be expanded 1 to 8 times. Height can be expanded 1/2 and 1 to 8 times.

8 x 8 pixels

40 Char. per row x 30 rows

80 Char. per row x 60 rows

8 x 16 pixels

40 Char. per row x 15 rows

80 Char. per row x 30 rows

16 x 16 pixels

20 Char. per row x 15 rows

40 Char. per row x 30 rows

32 x 32 pixels

10 Char. per row x 7 rows

20 Char. per row x 15 rows

NOTE: (1) Among backlight units there may be slight variations in illumination color, however, this does not affect the performance or quality of the unit.

(2) The display font will differ depending on which (language) character, or which size you select. Also, if Vijeo Designer 4.3 or later software is used, additional high quality fonts are available with 16 x 16 or larger characters.

TFT Displays

The following table describes the specification parameters of XBT GT 1335, XBT GT 2330, XBT GK 2330, XBT GH 2460, XBT GT 2430, XBT GH 2460 and XBT GT 2930.

Specification

XBT GT 1335

XBT GT 2330

XBT GK 2330

XBT GH 2460

XBT GT 2430

XBT GH 2460

XBT GT 2930

Type

TFT Color LCD

Resolution (pixels)

320 x 240

640 x 480

320 x 240

Active Display Area

W x H

76.7 x 57.5 mm

(3.02 x 2.26 in.)

115.2 x 86.4 mm

(4.54 x 3.40 in.)

117.2 x 88.4 mm

(4.61 x 3.48 in.)

Colors

256 colors

65,536 colors

Backlight (1)

CFL Backlight (Service life: 50,000 h. at 25°C and continuous operation [half of original brightness]) XBT GT2430, XBT GH2460: White LED Backlight (Service life: 50,000 hours or more at 25°C and continuous operation [period until backlight brightness decreases to 50% or backlight starts to flicker])

Contrast Adjustment

8 levels of adjustment available via touch panel

Not available.

Brightness Adjustment

8 levels of adjustment available via touch panel.

XBT GH: 16 levels of adjustment available via touch panel.

System Embedded Language Fonts (2)

ASCII: (Code page 850) Alphanumeric (including European characters) Chinese: (GB2312-80 codes) simplified Chinese fonts Korean: (KSC5601 - 1992 codes) Hangul fonts Taiwanese: (Big 5 codes) traditional Chinese fonts

XBT GH: Japanese: 6962 (JIS Standards 1 & 2) (including 607 non-kanji characters) ANK: 158 (Korean fonts, Simplified Chinese and Taiwanese, traditional Chinese fonts are downloadable

Character Sizes (2)

8 x 8, 8 x 16, 16 x 16 and 32 x 32 pixel fonts

Font Sizes

Width can be expanded 1 to 8 times. Height can be expanded 1/2 and 1 to 8 times.

8 x 8 pixels

40 Char. per row x 30 rows

80 Char. per row x 60 rows

40 Char. per row x 30 rows

8 x 16 pixels

40 Char. per row x 15 rows

80 Char. per row x 30 rows

40 Char. per row x 15 rows

16 x 16 pixels

20 Char. per row x 15 rows

40 Char. per row x 30 rows

20 Char. per row x 15 rows

32 x 32 pixels

10 Char. per row x 7 rows

20 Char. per row x 15 rows

10 Char. per row x 7 rows

The following table describes the specification parameters of XBT GT 4330, XBT GT 4340, XBT GT 5330, XBT GT 5340, XBT GK 5330, XBT GT 5430, XBT GT 6330, XBT GT 6340 and XBT GT 7340.

Specification

XBT GT 4330

XBT GT 4340

XBT GT 5330

XBT GT 5340

XBT GK 5330

XBT GT 5430

XBT GT 6330

XBT GT 6340

XBT GT 7340

Type

TFT Color LCD

Resolution (pixels)

640 x 480

800 x 600

800 x 600

1024 x 768

Active Display Area

W x H

153.7 x 115.8 mm

(6.05 x 4.56 in.)

211.2 x 158.4 mm

(8.31 x 6.24 in.)

248 x 186.5 mm

(9.76 x 7.34 in.)

306.2 x 230.1 mm

(12.06 x 9.06 in.)

Colors

65,536 colors

Backlight (1)

CFL Backlight (Service life: 54,000 h. at 25°C and continuous operation [half of original brightness])

CFL Backlight (Service life: 50,000 h. at 25°C and continuous operation [half of original brightness])

"XBTGT6330" RL 10 or higher and "XBTGT6340" RL 09 or higher: LED Backlight, "XBTGT6330"RL 9 or lower and "XBTGT6340" RL 08 or lower: CFL Backlight (Service life: 50,000 h. at 25°C and continuous operation [half of original brightness])

RL 09 or higher: LED Backlight, RL 08 or lower: CFL Backlight (Service life: 50,000 h. at 25°C and continuous operation [half of original brightness])

Contrast Adjustment

8 levels of adjustment available via touch panel

Not available.

Brightness Adjustment

8 levels of adjustment available via touch panel.

16 levels of adjustment available via touch panel.

System Embedded Language Fonts (2)

ASCII: (Code page 850) Alphanumeric (including European characters) Chinese: (GB2312-80 codes) simplified Chinese fonts Korean: (KSC5601 - 1992 codes) Hangul fonts Taiwanese: (Big 5 codes) traditional Chinese fonts

Character Sizes (2)

8 x 8, 8 x 16, 16 x 16 and 32 x 32 pixel fonts

Font Sizes

Width can be expanded 1 to 8 times. Height can be expanded 1/2 and 1 to 8 times.

8 x 8 pixels

80 Char. per row x 60 rows

100 Char. per row x 75 rows

128 Char. per row x 96 rows

8 x 16 pixels

80 Char. per row x 30 rows

100 Char. per row x 37 rows

128 Char. per row x 48 rows

16 x 16 pixels

40 Char. per row x 30 rows

50 Char. per row x 37 rows

64 Char. per row x 48 rows

32 x 32 pixels

20 Char. per row x 15 rows

25 Char. per row x 18 rows

32 Char. per row x 24rows

NOTE: (1) Among backlight units there may be slight variations in illumination color, however, this does not affect the performance or quality of the unit.

(2) The display font will differ depending on which (language) character, or which size you select. Also, if Vijeo Designer 4.3 or later software is used, additional high quality fonts are available with 16 x 16 or larger characters.

Display Viewing Angle and Brightness

Model

Viewing angle

Brightness

Schneider

Upper

Lower

Left

Right

Unit

Contrast (CR)

Actual Products

Min

Typ

Min

Typ

Min

Typ

Min

Typ

Typ

Unit

XBT GT1105

20

-

30

-

40

-

40

-

degrees

CR≥2

87/51

cd/m2

XBT GT1135

XBT GT1335

XBT GT2110

20

-

40

-

45

-

45

-

degrees

CR≥2

216

cd/m2

XBT GT2120

XBT GT2130

XBT GT2220

-

65

-

70

-

55

-

55

degrees

CR≥2

298

cd/m2

XBT GT2330

60

65

35

40

60

65

60

65

degrees

CR≥5

422

cd/m2

XBT GT2430

-

80

-

70

-

80

-

80

degrees

CR≥5

400

cd/m2

XBT GT2930

-

70

-

50

-

70

-

70

degrees

CR≥5

1000

cd/m2

XBT GT4230

-

20

-

40

-

40

-

40

degrees

CR≥2

167

cd/m2

XBT GT4330

-

50

-

70

-

70

-

70

degrees

CR≥5

213

cd/m2

XBT GT4340

XBT GT5230

-

20

-

35

-

45

-

45

degrees

CR≥2

172

cd/m2

XBT GT5330

35

40

55

70

60

70

60

70

degrees

CR≥10

311

cd/m2

XBT GT5340

XBT GT5430

35

50

55

60

60

70

60

70

390

cd/m2

XBT GT6330

30

50

40

70

45

70

45

70

degrees

CR≥10

170

cd/m2

XBT GT6340

XBT GT7340

60

75

50

55

60

80

60

80

degrees

CR≥2

220

cd/m2

XBT GK2120

20

-

40

-

45

-

45

-

degrees

CR≥2

216

cd/m2

XBT GK2330

60

65

35

40

60

65

60

65

degrees

CR≥5

422

cd/m2

XBT GK5330

35

40

55

70

60

70

60

70

degrees

CR≥10

311

cd/m2

XBT GH2460

-

80

-

70

-

80

-

80

degrees

CR≥5

189

cd/m2

The definition of viewing angle:

G-SA-0034012.1.gif-high.gif