Product Number |
Product name |
Description |
XBT GT/GK/GH series |
---|---|---|---|
XBT Z915 |
Cable |
Connects COM on XBT GH, COM1 port on GT/GK to a serial printer. |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT Z9780 |
XBT Z cable |
Connects COM1 on XBT GT1005 series, COM2 on XBT GK and XBT GT2000 and higher, and LAN on XBT GH series to Premium, Micro, Twido PLC |
All |
XBT Z9980 |
XBT Z cable |
Connects COM1 on XBT GT1005 series, COM2 on XBT GK and XBT GT2000 and higher, and LAN on XBT GH series to Modicon M340. (length 2.5 m / 98.42 in.). |
All |
VW3A8306 |
XBT Z cable |
Connects COM1 on XBT GT1005 series, COM2 on XBT GK and XBT GT2000 and higher, and LAN on XBT GH series to derivation box TSXSCA62 |
All |
VW3A8306R10 |
XBT Z cable |
Connects COM1 on XBT GT1005 series, COM2 on XBT GK and XBT GT2000 and higher, and LAN on XBT GH series to ATV Drives or to Hub LU9GC3 or to Fieldbus Tap TWDXCAT3RJ, TWDXCAISO |
All |
STBXCA4002 |
XBT Z cable |
Connects COM1, COM on XBT GH, port to Advantys STB |
All XBT GK models, XBT GT2000 and higher, XBT GH |
TSXPCX1031 |
XBT Z cable |
Connects COM1, COM on XBT GH, port to Premium, Micro, Twido |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG909 |
XBT Z adapter |
Cable adapter COM1, COM on XBT GH, D-Sub9 RS-485 |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG919 |
XBT Z adapter |
Cable adapter COM1, COM on XBT GH, D-Sub9 RS-232 |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG939 |
XBT Z adapter |
Cable adapter COM1, LAN on XBT GH RJ45 |
XBT GT1005, XBT GH |
XBT Z968 XBT Z9680 XBT Z9681 |
XBT Z cable |
Connects COM1, COM on XBT GH, port with XBTZ adapter to Premium, Micro, Twido PLC |
All |
XBT Z9710 |
XBT Z cable |
Connects COM1, COM on XBT GH, port with XBTZ adapter to Quantum PLC |
All |
XBT Z9711 |
XBT Z cable |
Connects COM1, COM on XBT GH, port with XBTZ adapter to Momentum PLC |
All |
XBT Z908 |
XBT Z cable |
Connects COM1, COM on XBT GH, port with XBTZ adapter to derivation box TSXSCA62 |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT Z938 |
XBT Z cable |
Connects COM1, COM on XBT GH, port with XBTZ adapter to ATV drives or to Hub LU9GC3 or to Fieldbus Tap TWDXCAT3RJ, TWDXCAISO |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT Z918 |
XBT Z cable |
Connects COM1, COM on XBT GH, port with XBTZ adapter to Premium SCY |
All |
XBT Z988 |
XBT Z cable |
Connects COM1, COM on XBT GH, port with XBTZ adapter to Advantys STB |
All |
XBT ZGI232 |
XBT Z isolation |
Connects COM1, COM on XBT GH, port to an equipment and provide isolation |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZGI485 |
XBT Z isolation |
Connects COM2 port to an equipment and provide isolation |
All XBT GK models, XBT GT2000 and higher |
XBT ZGCOM1 |
Port adapter |
Connects COM1, COM on XBT GH, port to optional RS-422 equipment |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZGCOM2 |
Port adapter |
Connects COM2, LAN on XBT GH, port to optional RS-485 equipment |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9731 |
XBT Z cable |
Connects COM1, COM on XBT GH, to Mitsubishi PLC A series link unit or to Rockwell DF1 Logix PLC |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9772 |
XBT Z cable |
Connects COM1, COM on XBT GH, to Mitsubishi PLC Q series link unit |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9773 |
XBT Z cable |
Connects COM1, COM on XBT GH, to Mitsubishi PLC A series CPU |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9774 |
XBT Z cable |
Connects COM1, COM on XBT GH, to Mitsubishi PLC Q series CPU |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9775 |
XBT Z cable |
Connects COM1, COM on XBT GH, to Mitsubishi PLC FX series CPU |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9740 |
XBT Z cable |
Connects COM1, COM on XBT GH, to Omron PLC Sysmac Link series |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9722 |
XBT Z cable |
Connects COM1, COM on XBT GH, to RS-422 devices |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9778 |
XBT Z cable |
Connects COM1, COM on XBT GH, with port adapter to Mitsubishi PLC with Melsec 2 port adapter |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG979 |
Adapter |
All XBT GK models, XBT GT2000 and higher, XBT GH |
|
XBT ZG949 |
Adapter |
Terminal RS-422 block to connect COM1, COM on XBT GH, with port adapter to RS-422 devices |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT ZG9721 |
XBT Z cable |
Connects COM1 or COM2, COM on XBT GH, to Siemens PPI PLC |
All |
XBT ZG9292 |
XBT Z cable |
Connects COM1, COM on XBT GH, to Siemens MPI PLC |
All XBT GK models, XBT GT2000 and higher, XBT GH |
XBT Z9730 XBT Z9731 |
XBT Z cable |
Connects COM1, LAN on XBT GH, with XBT Z adapter to Rockwell DF1 PLC |
XBT GT1005, XBT GH |
XBT Z9732 |
XBT Z cable |
Connects COM1, with XBT Z adapter to Rockwell DH485 PLC |
All |
XBT Z9740 |
XBT Z cable |
Connects COM1, LAN on XBT GH, with XBT Z adapter to Omron PLC Sysmac Link series |
XBT GT1005, XBT GH |
XBT Z9720 |
XBT Z cable |
Connects COM1, with XBT Z adapter to Siemens 3964/RK512 |
All |
Product Number |
Product name |
Description |
XBT GT/GK/GH series |
---|---|---|---|
XBT ZG935 |
Cable |
Connects the panel to a personal computer. Transfers screen data and user program |
XBT GT1005/2000, XBT GK2000, XBT GH |
XBT ZGUSB |
Cable |
Extends a USB host interface on a cabinet with waterproofness |
All XBT GK, XBT GH models, XBT GT1005 and higher |
XBT ZGUMP |
Gateway |
Connects panels to Modbus Plus Fieldbus |
All XBT GK, XBT GH models, XBT GT2000 and higher |
TSX C USB FIP |
Gateway |
Connects panels to Fipio Fieldbus |
All XBT GK, XBT GH models, XBT GT2000 and higher |
BMX XCA USB 018 |
Cable |
Connects the panel to a USB terminal port of a PLC (Modicon M340) |
All XBT GK, XBT GH models, XBT GT1005 and higher |
Product name |
Description |
---|---|
Vijeo Designer: oversion 4.3 or higher for XBT GT oVersion 4.6 or higher for XBT GK oVersion 5.1 or higher for XBT GH |
Software used to create HMI unit project data. It is installed in a personal computer. |
Product Number |
Description |
XBT GT/GK/GH series |
---|---|---|
XBT ZG60 |
oDirt-resistant sheet oThe touch panel can be operated with this cover sheet attached o5 sheets/pack |
XBT GT1005 |
XBT ZG62 |
XBT GT2000 |
|
XBT ZG64 |
XBT GT4000 |
|
XBT ZG65 |
XBT GT53xx |
|
XBT ZG66 |
XBT GT6000, XBT GT52xx |
|
MPC YK5 0SPS KIT |
XBT GT7000 |
|
XBT ZG68 |
XBT GK2000 |
|
XBT ZG69 |
XBT GK5000 |
|
XBLYGH2 |
XBT GH |
Product Number |
Description |
XBT GT/GK series |
---|---|---|
XBT Z3002 |
Fasteners attach the panel to a mounting surface for IP65 (1) protection on XBT GT and IP65 (1)/Nema4 on XBT GK: 12 clips/pack |
All |
NOTE: The protection level of the product may vary from that which is shown on the ATEX label, as the value on the ATEX label takes into account product aging.
An old gasket can lose its dust and drip resistance. Changing the gasket once a year or when scratches or dirt becomes visible is recommended.
Product Number |
Product Name |
Description |
XBT GT/GK series |
---|---|---|---|
XBT ZGPDP |
Profibus DP module |
These modules are used to connect XBT GT/GK to Fieldbus. They are piggy back modules for the XBT GT/GK panels. |
All XBT GT/GK models except XBT GT1005 series. |
XBT ZGDVN |
Device Net module |
Compact Flash Memory Card Interface
The Compact Flash memory card is used for XBT GT 2000 series and higher except XBT GT2110 units and all XBT GK and XBT GH models.
This slot accepts any of the following Compact Flash (CF) memory cards:
oXBT ZGM128 (128 Mb)
oXBT ZGM256 (256 Mb)
oMPC YN0 0CFE 00N (512 Mb)
oMPC YN0 0CF10 0N (1 Gb)
Product Number |
Product name |
Description |
XBT GT/GK series |
---|---|---|---|
XBT ZGFIX |
Screw installation fastener |
Fasteners to attach the panel to a mounting surface. (4 fasteners/pack) |
All |
XBT ZG51 |
Installation gasket |
Provides a moisture resistant seal. Same as the seal included in the original package. |
XBT GT1005 |
XBT ZG52 |
XBT GT2000 |
||
XBT ZG54 |
XBT GT4000 |
||
XBT ZG55 |
XBT GT53xx |
||
XBT ZG56 |
XBT GT6000 and XBT GT52xx |
||
XBT ZG57 |
XBT GT7000 |
||
XBT ZG58 |
XBT GK2000 |
||
XBT ZG59 |
XBT GK5000 |
||
XBT ZGAUX |
Auxiliary connector |
Interface to control external reset, alarm output, buzzer output, and sound output. |
XBT GK5000 and XBT GT4000 and higher |
XBT ZGCLP1 |
USB clamp |
Fastens onto a USB interface and prevents the USB cable from being disconnected. |
XBT GT2000 |
XBT ZGCLP2 |
USB holder |
XBT GT except XBT GT1005/2000 |
|
XBT ZGCLP3 |
USB clamp |
XBT GK |
|
XBT ZGPWS1 |
Power connector |
Supplies power to the unit. |
XBT GT1005 and XBT GT/GK2000 |
XBT ZGPWS2 |
XBT GK5000 and XBT GT 4000 and higher |
||
XBT LYGK2 |
Sheets of changeable labels |
Removable labels for identifying function keys. |
XBT GK2000 |
XBT LYGK5 |
XBT GK5000 |
Product Number |
Product name |
Description |
XBT GH series |
---|---|---|---|
XBT ZGHSTP |
Hand Strap |
Secures the XBT GH to the user’s hand while in use to prevent accidental dropping |
All XBT GH models |
XBT ZGPEN |
Touch Pen |
Draws information on the touch screen |
All XBT GH models |
XBT ZGESGD |
Emergency Switch Guard |
Covers Emergency Switch, on units with Emergency Switch |
All XBT GH models |