System Design

Introduction

The following diagrams represent equipment you can connect to the panel.

 

COM1

COM2

HMIGTO1300

RS-232C

RS-485

HMIGTO1310

RS-232C / RS-485

HMIGTO2300

RS-232C

RS-485

HMIGTO2310

HMIGTO2315

HMIGTO3510

HMIGTO4310

HMIGTO5310

HMIGTO5315

HMIGTO6310

HMIGTO6315

Caution_Color.gifCAUTION

LOSS OF COMMUNICATION

oAll connections to the communication ports must not put excessive stress on the ports.

oSecurely attach communication cables to the panel or cabinet.

oUse only D-Sub 9-pin cables with a locking system in good condition.

Failure to follow these instructions can result in injury or equipment damage.

RUN Mode Peripherals - RS-232C

G-SE-0016398.2.gif-high.gif

 

 

*1 When connecting the XBTZGI232, the COM port's pin 9 setting should be VCC. You can define COM port settings in Vijeo Designer or in the HMIGTO's offline menu.

*2 The RS-232C Isolation Unit works with only RS-422/485 (4 wire) communication.

*3 Cable-Gateway for Siemens Profibus / MPI (XBT ZG9292) is not supported by HMIGTO1310.

RUN Mode Peripherals - RS-232C / RS-485

G-SE-0016399.2.gif-high.gif

 

 

*1 Use the RS-485 Isolation Unit's USB port to supply power to itself. There is no need to set up a separate power supply.

*2 In 1:n, n:1, or n:m communication, you can use the online adapter as a terminal. (Use 1 unit in either communication setup.)

*3 The connector has a switch to control the terminal. Turn on the switch to enable communication.

RUN Mode Peripherals - RS-485

G-SE-0016402.2.gif-high.gif

 

 

*1 Use the RS-485 Isolation Unit's USB port to supply power to itself. There is no need to set up a separate power supply.

*2 In 1:n, n:1, or n:m communication, you can use the online adapter as a terminal. (Use 1 unit in either communication setup.)

*3 The connector has a switch to control the terminal. Turn on the switch to enable communication.

RUN Mode Peripherals - Ethernet Communication

G-SE-0016403.2.gif-high.gif

 

 

RUN Mode Peripherals - USB Type A / mini-B Interface

G-SE-0016404.3.gif-high.gif

 

 

Edit Mode Peripherals

G-SE-0016405.2.gif-high.gif