Accessories

Serial Interface Items

Product Name

Product Number

Description

RS-232C Cable

XBTZG9731

Connects a host controller to the panel (RS-232C).

RS-422 Cable

XBTZG9722

Connects a host controller to the panel (RS-422).

Mitsubishi PLC Q-Series Link Cable

XBTZG9772

Connects Mitsubishi PLC Q-Series (or other host controller) to the panel (RS-232C).

Omron PLC SYSMAC Link Cable

XBTZG9740

XBTZ9743

XBTZ9740

Connects Omron PLC SYSMAC Series unit (or other host controller) to the panel (RS-232C).

Mitsubishi PLC A-Series Connection Cable

XBTZG9773

Connects Mitsubishi PLC A or QnA Series programming console I/F to panel (simultaneous use of programming consoles is not possible).

Mitsubishi PLC Q-Series Connection Cable

XBTZG9774

Connects Mitsubishi PLC Q-Series programming console I/F to panel (simultaneous use of programming consoles is not possible).

Mitsubishi PLC FX-Series Connection Cable

XBTZG9775

XBTZ980

Connects Mitsubishi PLC FX-Series programming console I/F and panel (simultaneous use of programming consoles is not possible).

Premium, Micro, Twido Cable

TSXPCX1031

Connects Premium, Micro, or Twido to the panel.

Modicon, Quantum Cable

990NAA26320

XBTZ9710

Connects Modicon or Quantum to the panel.

2 Port Adapter Cable

XBTZG9778

Connects Mitsubishi PLC directly to the panel (D-sub 9 pin plug) using 2-port adapter II (RS-422).

Mitsubishi PLC A, QnA, FX Series 2 Port Adapter II

XBTZG979

Enables simultaneous use of a panel and a Mitsubishi PLC A, QnA, or FX Series peripheral device.

Advantys STB Cable

STBXCA4002

XBTZ9715

XBTZ988

Connects Advantys STB to panel.

Terminal Block Conversion Adapter

XBTZG949

Connects output from a panel's Serial Interface (D-sub 9 pin plug) directly with an RS-422 terminal block.

COM Port Conversion Adapter

XBTZGCOM1

Connects optional RS-422 communication items to panel's COM1 port.

DF1-full Duplex D-Sub Cable

XBTZ9730

XBTZ9733

XBTZ9734

Connects DF1-full Duplex to HMIGTO.

DF1-full Duplex mini-DIN Cable

XBTZ9731

XBTZ9720

Connects DF1-full Duplex to HMIGTO.

Modicon, Momentum M1 Cable

XBTZ9711

Connects Modicon, Momentum M1 to HMIGTO.

PLC Twido Connection Cable

XBTZ9780 / XBTZ9782

Connects PLC Twido to HMIGTO.

Derivation Box Connection Cable

VW3A8306

Connects Derivation Box to HMIGTO.

Derivation Connection Cable

VW3A8306TF10

Connects Derivation to HMIGTO.

Modicon M340 Connection Cable

XBTZ9980 / XBTZ9982

Connects Modicon M340 to HMIGTO.

Siemens PLC Connection Cable

XBTZG9721

Connects Siemens PLC to HMIGTO.

RS-232C Isolation Unit

XBTZGI232

Connects a host controller to HMIGTO with isolation (RS-232C and RS-422 are switchable).

RS-485 Isolation Unit

XBTZGI485

Connects a host controller to HMIGTO with isolation.

Cable-gateway for Siemens Profibus / MPI

XBTZG9292

Connects Siemens Profibus / MPI units to HMIGTO.

RJ45 to D-Sub 25 pin Conversion Cable

XBTZG939

Connects a RJ45 cable to HMIGTO (D-sub 9 pin plug).

9-pin to 25-pin RS-232C Conversion Cable

XBTZG919

Connects a standard RS-232C cable (D-Sub 25-pin socket) to HMIGTO (D-sub 9 pin plug).

Online Adapter

XBTZGCOM2

Terminal adapter for RS-485 communication.

USB Interface Items

 

Product Name

Product Number

Description

USB Transfer Cable

XBTZG935

Downloads project data created with the software via the panel's USB I/F.

USB Front Cable

XBTZGUSB

Extension cable attaching USB interface to front panel.

USB-Serial (RS-232C) Conversion Cable

HMIZURS

Cable for converting a panel's USB interface into a serial interface (RS-232C).

Allows connection to modems*1 or bar code readers*1 that support RS-232C.

USB Transfer Cable (USB Type A/mini-B)

BMXXCAUSBH018

BMXXCAUSBH045

Cable for transferring screen data from a PC (USB Type A) to the panel (USB mini-B).

Remote USB port location for mini-USB

HMIZSUSBB

XBTZGUSBB

Extension cable that attaches to the USB (mini-B) interface on the front side of the operation panel.

Illuminated USB Switch

HMIZRA1

Unit of 5 illuminated switches with multiple color LEDs easily connected with HMIGTO via USB.

Biometric USB Switch for HMI

XB5S5B2L2

Fingerprint recognition unit easily connected with HMIGTO via USB.

Tower light USB Switch

XVGU3SHAV

XVGU3SWV

Monolithic USB tower lights with multiple color LEDs easily connected with HMIGTO via USB.

Keyboard USB

HMIZKB1

Keyboard unit easily connected with HMIGTO via USB.

Software

Product name

Description

Vijeo Designer

(Version 6.1 or later)

Software you install on your computer to create project data for your HMIGTO.

SD Card Items

Product Name

Product Number

Description

SD Memory Card (4 GB)

HMIZSD4G

SD Memory Card (4 GB, CLASS4).

Option Items

Product Name

Product Number

Corresponding panel

Description

Screen Protection Sheet

XBTZG66

HMIGTO6310/6315

Disposable, dirt-resistant sheet for the HMIGTO screen (5 sheets/set).

XBTZG65

HMIGTO5310/5315

XBTZG64

HMIGTO4310

XBTZG63

HMIGTO3510

XBTZG62

HMIGTO2300/2310/2315

XBTZG60

HMIGTO1300/1310

UV Protection Sheet

HMIUV6

HMIGTO6310

Sheet to protect the display and ultraviolet light.

HMIUV5

HMIGTO5310

HMIUV4

HMIGTO4310

HMIUV3W

HMIGTO3510

HMIUV2

HMIGTO2300/2310

HMIUV1

HMIGTO1300/1310

Environment Cover

HMIZECOV6

HMIGTO6310

Disposable, environment cover for the HMIGTO screen (1 sheet/set).

HMIZECOV5

HMIGTO5310

HMIZECOV4

HMIGTO3510/4310

HMIZECOV2

HMIGTO2300/2310

HMIZECOV1

HMIGTO1300/1310

Maintenance Options

Product Name

Product Number

Corresponding panel

Description

Installation Fastener

HMIZGFIX

HMIGTO (except HMIGTO2315/5315/6315)

Used to install the HMIGTO into a solid panel (4 pieces/set).

Installation System

HMIZGFIX2

HMIGTO2315/5315/6315

Used to install the HMIGTO into a solid panel.

Brackets (4 pieces/set).

M4 Hex nuts (8 pieces/set).

Installation Gasket

HMIZG56

HMIGTO6310

Provides dust and moisture resistance when HMIGTO is installed into a solid panel (1 piece).

HMIZG562

HMIGTO6315

HMIZG55

HMIGTO5310

HMIZG552

HMIGTO5315

HMIZG54

HMIGTO3510/4310

HMIZG52

HMIGTO2300/2310

HMIZG522

HMIGTO2315

HMIZG51

HMIGTO1300/1310

USB Clamp TypeA (1 port)

HMIZGCLP1

Magelis GTO

Clamp to prevent disconnection of USB cable (USB/A, 1 port, 5 clamps/set).

USB Clamp mini-B (1 port)

HMIZSCLP3

Magelis GTO

Clamp to prevent disconnection of USB cable (USB/mini-B, 1 port, 5 clamps/set).

DC Power Supply Connector

HMIZGPWS

HMIGTO3510/4310

HMIGTO2300/2310/2315

HMIGTO1300/1310

Connector to connect DC power supply cables (5 pieces/set).

DC Power Supply Connector (Right-angle)

HMIZGPWS2

HMIGTO6310/6315

HMIGTO5310/5315

Right-angle connector to connect DC power supply cables (5 pieces/set).

Battery for Memory Backup

HMIZGBAT

HMIGTO (except HMIGTO1300/1310/2300)

Primary battery for memory and time data backup.

Panel Cutout Adapter

XBTZGGCO4

HMIGTO5310

Panel cutout adapter for mounting HMIGTO5310 in cutout for XBTGT5230.

Insert Label

HMIZLYGO3

HMIGTO3510

Label insert for HMIGTO 7-inch Wide models.

HMIZLYGO1

HMIGTO1300/1310

Label insert for HMIGTO 3.5-inch models.