Memory, Clock, and Touch Panel

Introduction

NOTE:

oWhen the message indicating that the battery level is low is displayed, on the HMIGTO2300, supply power to the panel and fully charge the battery. In 24 hours the battery charges to a level that allows backup operation. Completing a full charge requires about 120 hours (five days).

oThe lithium battery's lifetime is: 10 years when the battery's ambient temperature is 40 °C (104 °F) or less, 4.1 years when the battery's ambient temperature is 50 °C (122 °F) or less, and 1.5 years when the battery's ambient temperature is 60 °C (140 °F) or less.

When used for backup:

oApproximately 100 days with a fully charged battery.

oApproximately 6 days with a half-charged battery.

oWhen the message indicating that the battery level is low is displayed on HMIGTO2310/2315, replace the battery.

Memory

 

HMIGTO2310 / HMIGTO2315

HMIGTO2300

Application Memory *1

FLASH EPROM 96 MB

FLASH EPROM 64 MB

Application run DRAM

128 MB

128 MB

Data Backup

SRAM 512 KB (Replaceable lithium battery for data backup)

SRAM 128 KB (Rechargeable lithium battery for data backup)

*1 Capacity available for user application.

Clock

Clock Accuracy*1

±65 seconds/month (deviation at room temperature and power is OFF).

*1 Depending on the operating temperature and age of panel, the clock can deviate from -380 to +90 sec/month. For systems where this level of precision is insufficient, the user should monitor and make adjustments when required.

Touch Panel

Touch Panel Type

Resistive Film (analog)

Touch Panel Resolution

1,024 x 1,024

Touch Panel Service Life

1 million times or more