External Dimensions: HMIGTO2300 / HMIGTO2310
1 Front
2 Right side
3 Top
External Dimensions: HMIGTO2315
1 Front
2 Right side
3 Top
Installation with Installation Fasteners: HMIGTO2300 / HMIGTO2310
1 Front
2 Right side
3 Top
4 Bottom
Installation with Installation Fasteners: HMIGTO2315
1 Front
2 Right side
3 Top
Dimensions with Cables: HMIGTO2300
NOTE: All the above values are designed with cable bending in mind. The dimensions given here are representative values depending on the type of connection cable in use. Therefore, these values are intended for reference only.
Dimensions with Cables: HMIGTO2310
NOTE: All the above values are designed with cable bending in mind. The dimensions given here are representative values depending on the type of connection cable in use. Therefore, these values are intended for reference only.
Dimensions with Cables: HMIGTO2315
NOTE: All the above values are designed with cable bending in mind. The dimensions given here are representative values depending on the type of connection cable in use. Therefore, these values are intended for reference only.
Create a panel cut and insert the panel into the opening from the front.
|
A |
B |
C |
R |
---|---|---|---|---|
HMIGTO2310 HMIGTO2300 |
156 mm (+1/-0) mm (6.14 in (+0.04, -0 in)) |
123.5 mm (+1, -0 mm) (4.86 in (+0.04, -0 in)) |
1.6...5 mm (0.06...0.2 in) |
3 mm (0.12 in) maximum |
HMIGTO2315 |
195 mm (+1/-0) mm (7.68 in (+0.04, -0 in)) |
162.5 mm (+1/-0) mm (6.40 in (+0.04, -0 in)) |
NOTE: Before designing the panel cut, refer to Installation.
Installation Fastener Dimensions