|
Physical Environment |
Surrounding Air Temperature |
0...50 °C (32...122 °F) |
|
Storage Temperature |
-20...60 °C (-4...140 °F) |
|
|
Surrounding Air and Storage Humidity |
10%...90% RH (non-condensing, wet bulb temperature 39 °C (102.2 °F) or less) |
|
|
Dust |
0.1 mg/m3 (10-7 oz/ft3) or less (non-conductive levels) |
|
|
Pollution Degree |
For use in Pollution Degree 2 environment |
|
|
Corrosive Gases |
Free of corrosive gases |
|
|
Atmospheric Pressure (Operating Altitude) |
800...1,114 hPa (2,000 m [6,561 ft] or lower) |
|
|
Mechanical Environment |
Vibration Resistance |
IEC/EN 61131-2 compliant 5...9 Hz Single amplitude 3.5 mm (0.14 in.) 9...150 Hz Fixed acceleration: 9.8 m/s2 X, Y, Z directions for 10 cycles (approx. 100 min.) |
|
Concussion Resistance |
IEC/EN 61131-2 compliant 147 m/s2, X, Y, Z directions for 3 times |
|
|
Electrical Environment |
Noise Immunity |
Noise Voltage: 1,000 Vp-p Pulse Width: 1 μs Rise Time: 1 ns (via noise simulator) |
|
Electrostatic Discharge Immunity |
Contact Discharge Method: 6 kV (IEC/EN 61000-4-2 Level 3) |
Do not operate or store the panel where chemicals evaporate, or where chemicals are present in the air:
oCorrosive chemicals: Acids, alkalines, liquids containing salt.
oFlammable chemicals: Organic solvents.
|
|
|
INOPERATIVE EQUIPMENT |
|
Do not allow water, liquids, metal, and wiring fragments to enter the panel case. |
|
Failure to follow these instructions can result in injury or equipment damage. |