Display Specifications

 

Display Type

TFT Color LCD

Display Size

12.1”

Resolution

800 x 600 pixels (SVGA)

Effective Display Area

W 246.0 x H 184.5 mm (W 9.69 x H 7.26 in.)

Display Colors

65,536 colors (no blink) / 16,384 colors (blink)

Backlight

White LED (not user replaceable). When replacement is required, contact your local distributor.

Backlight Service Life

50,000 hours (continuous operation at 25 °C (77 °F) before backlight brightness decreases to 50%)

Brightness Control

16 levels (Adjusted with touch panel or software)

Language Fonts

ASCII: (Code page 850) Alphanumeric (including European characters)

Chinese: (GB2312-80 codes) Simplified Chinese fonts

Japanese: ANK 158, Kanji: 6,962 (JIS Standards 1 & 2) (including 607 non-kanji characters)

Korean: (KSC5601 - 1992 codes) Hangul fonts

Taiwanese: (Big 5 codes) Traditional Chinese fonts

Character Sizes

8 x 8, 8 x 16, 16 x 16 and 32 x 32 pixel fonts

Text

8 x 8 pixels

100 characters per row x 75 rows

8 x 16 pixels

100 characters per row x 37 rows

16 x 16 pixels

50 characters per row x 37 rows

32 x 32 pixels

25 characters per row x 18 rows

*1 You can set up other font sizes using the software.