Standard Box

HMIG2U

Side

HMIG2U

Front

G-SE-0070702.1.gif-high.gif

 

 

Right

G-SE-0070704.1.gif-high.gif

 

 

Bottom

G-SE-0070701.1.gif-high.gif

 

 

Rear

G-SE-0070703.1.gif-high.gif

 

 

Part

Name

Description

A

Status LED

 

B

Card Access LED

 

C

USB (mini-B) Interface

Conforms to USB2.0 (mini-B) x 1.

Maximum transmission distance: 5 m (16.4 ft)

G-SE-0056165.1.gif-high.gif

 

 

1 This mark identifies safety messages about the Interface Connection.

D

Expansion Unit Interface Cover (EXT)

Battery for Memory Backup can be connected or replaced in the Expansion Unit Interface Cover opening.

E

Storage Card Cover

The SD Card is located in the Storage Card Cover opening.

F

USB (Type A) Interface

Conforms to USB2.0 (Type A) x 2.

Power supply voltage: 5 Vdc ±5%

Maximum current supplied: 500 mA

Maximum transmission distance: 5 m (16.4 ft)

G

Ethernet Interface (Ethernet1)

Ethernet transmission interface (10BASE-T/ 100BASE-TX)

Connector: Modular jack (RJ-45) x 1

H

Ethernet Interface (Ethernet2)

Ethernet transmission interface (10BASE-T/ 100BASE-TX)

Connector: Modular jack (RJ-45) x 1

I

Serial Interface (COM1)

RS-232C Interface

Connector: D-Sub 9 pin (plug) x 1

J

Serial Interface (COM2)

RS-485 Serial Interface

Connector: Modular jack (RJ-45) x 1

K

Display Module Interface

Interface that connects the Display Module and Box Module.

Caution_Color.gifCAUTION

RISK OF BURNING INJURY

Do not connect the Modbus RJ-45 communication cable to the Ethernet interface.

Failure to follow these instructions can result in injury or equipment damage.