Electrical Specifications

 

NOTE: The power consumption for the combined unit of Box Module and Display Module equals the sum of power consumption of the two modules.

Box Module

Specification

HMIG2U

HMIG3U

HMIG5U

HMIG5U2

Power Supply

Rated Input Voltage

12 Vdc (Supply from Display Module or DC Power Supply Adapter for Box Module*1)

Power Consumption

(Primary Power Supply

including power loss)

Max

17.5 W

25 W

35 W

25 W

When power is not supplied to external devices

8.8 W or less

12.5 W or less

22.5 W or less

15 W or less

*1 Use the SELV (Safety Extra-Low Voltage) circuit and LIM (Limited Energy) circuit for DC input.

Display Module

Specification

HMIDT542

HMIDT642

HMIDT643

HMIDT732

HMIDT752

HMIDT952

Power Supply

Rated Input Voltage

12...24 Vdc

Input Voltage Limits

10.8...28.8 Vdc

Voltage Drop

12 Vdc: 1.25 ms or less

24 Vdc: 5 ms or less

Power Consumption

(Primary Power Supply including power loss)

Max (Including Box Module)

50 W

56 W

58 W

57 W

42 W

44 W

Max (Display Module only)*1

15 W

21 W

23 W

22 W

17 W

19 W

When power is not supplied to external devices (Display Module only)*1

12 W or less

18 W or less

20 W or less

19 W or less

14 W or less

16 W or less

When screen turns off the backlight (Standby Mode) (Display Module only)*1

6 W or less

8 W or less

6 W or less

8 W or less

When screen backlight 20% (Display Module only)*1

8 W or less

11 W or less

13 W or less

11 W or less

8 W or less

9 W or less

In-Rush Current

30 A or less

Noise Immunity

Noise voltage: 1,000 Vp-p, pulse duration: 1 μs, rise time: 1 ns (via noise simulator)

Voltage Endurance

1,000 Vac, 20 mA for 1 minute (between charging and FG terminals)

Insulation Resistance

500 Vdc, 10 MΩ or more (between charging and FG terminals)

*1 The power consumption for the combined unit of Box Module and Display Module equals the sum of the power consumption for the Modules.

Specification

HMIDT351

HMIDT551

HMIDT651

Power Supply

Rated Input Voltage

12...24 Vdc

Input Voltage Limits

10.8...28.8 Vdc

Voltage Drop

12 Vdc: 1.25 ms or less

24 Vdc: 5 ms or less

Power Consumption

(Primary Power Supply including power loss)

Max (Including Box Module)

41 W

43 W

45 W

Max (Display Module only)*1

6.5 W

8.5 W

11.5 W

When power is not supplied to external devices (Display Module only)*1

-

When screen turns off the backlight (Standby Mode) (Display Module only)*1

2 W or less

2.5 W or less

2.5 W or less

When screen backlight 20% (Display Module only)*1

4 W or less

5 W or less

6 W or less

In-Rush Current

30 A or less

Noise Immunity

Noise voltage: 1,000 Vp-p, pulse duration: 1 μs, rise time: 1 ns (via noise simulator)

Voltage Endurance

1,000 Vac, 20 mA for 1 minute (between charging and FG terminals)

Insulation Resistance

500 Vdc, 10 MΩ or more (between charging and FG terminals)

*1 The power consumption for the combined unit of Box Module and Display Module equals the sum of the power consumption for the Modules.