|
Physical Environment |
Ambient Air Temperature |
0...60 °C (32...140 °F) (except for HMIDT752 and HMIDT952) 0...55 °C (32...131 °F) (HMIDT752 and HMIDT952) |
|
Storage Temperature |
-20...60 °C (-4...140 °F) |
|
|
Ambient Air and Storage Humidity |
10%...90% RH (Non condensing, wet bulb temperature 39 °C [102.2 °F] or less) |
|
|
Dust |
0.1 mg/m3 (10-7 oz/ft3) or less (non-conductive levels) |
|
|
Pollution Degree |
For use in Pollution Degree 2 environment |
|
|
Corrosive Gases |
Free of corrosive gases |
|
|
Atmospheric Pressure (Operating Altitude) |
800...1,114 hPa (2,000 m [6,561 ft] or lower) |
|
|
Mechanical Environment |
Vibration Resistance |
IEC/EN 61131-2 compliant 5...9 Hz single amplitude 3.5 mm (0.14 in) 9...150 Hz fixed acceleration: 9.8 m/s2 X, Y, Z directions for 10 cycles (approximately 100 minutes) |
|
Shock Resistance |
IEC/EN 61131-2 compliant 147 m/s2, X, Y, Z directions for 3 times |
|
|
Electrical Environment |
Electrical fast transient/burst |
IEC 61000-4-4 2 kV: Power port (display unit) 1 kV: Signal ports |
|
Electrostatic Discharge Immunity |
Contact discharge method: 6 kV Air discharge method: 8 kV (IEC/EN 61000-4-2 Level 3) |
NOTE: When using any of the options for this product, check the specifications for special conditions or cautions that may apply to this product.
Do not operate or store the panel where chemicals evaporate, or where chemicals are present in the air:
oCorrosive chemicals: Acids, alkalines, liquids containing salt.
oFlammable chemicals: Organic solvents.
|
|
|
INOPERATIVE EQUIPMENT |
|
Do not allow water, liquids, metal, and wiring fragments to enter the panel case. |
|
Failure to follow these instructions can result in injury or equipment damage. |