Accessories

 

For host controllers and connection cables, refer to the corresponding device driver manual of your screen editing software.

Product name

Product number

Supported product

Description

Serial interface

RJ-45 to D-Sub 25 pin Conversion Cable

XBTZG939

Box Module

Connects a D-Sub 25-pin cable to this product (RJ-45).

9-pin to 25-pin RS-232C Conversion Cable

XBTZG919

Box Module

Connects a standard RS-232C cable (D-Sub 25-pin socket) to this product (D-sub 9 pin plug).

COM Port Conversion Adapter

XBTZGCOM1

Box Module

Connects optional RS-422 communication items to serial interface (RS-232C).

RS-232C Isolation Unit

XBTZGI232

Box Module

Connects a host controller to this product and provides isolation.

(RS-232C and RS-422 are switchable.)

USB (Type A) interface

USB Transfer Cable *1 *2

XBTZG935

Box Module

Smart Display

Downloads project data via USB Interface.

USB Front Cable

XBTZGUSB

Box Module

Extension cable that attaches USB interface to front panel.

USB-Serial (RS-232C) Conversion Cable*2

HMIZURS

Premium Box

Cable for converting a USB interface into a serial interface (RS-232C). Allows connection to modems or bar code readers that support RS-232C.

USB Illuminated Switch*2

HMIZRA1

Premium Box

A unit of 5 illuminated switches with multiple color LED connected to this product via USB.

Biometric USB Switch*2

XB5S5B2L2

Box Module

Fingerprint recognition unit connected to this product via USB.

USB Keyboard*2

HMIZKB1

Box Module

Smart Display

Numpad easily connected with this product via USB.

USB Tower Light Tube Mounting with Fixing Plate*2

XVGU3SHAV

Box Module

Tower light connected to this product via USB (with Fixing Plate).

USB Tower Light Base Mounting*2

XVGU3SWV

Box Module

Tower light connected to this product via USB (Base Mounting).

USB (mini-B) interface

USB Transfer Cable (USB Type A/ mini-B)*1

BMXXCAUSBH018

Box Module

Smart Display

Cable for transferring screen data from a PC (USB Type A) to this product (USB mini-B) (1.8 m [5.91 ft]).

USB Transfer Cable

(USB Type A/ mini-B)*1

BMXXCAUSBH045

Box Module

Smart Display

Cable for transferring screen data from a PC (USB Type A) to this product (USB mini-B) (4.5 m [14.76 ft]).

Remote USB Port Location for Mini-USB

HMIZSUSBB

Box Module

Extension cable that attaches to the USB (mini-B) interface on the front side of the operation panel.

Expansion unit interface

PROFIBUS DP Slave/MPI Unit*2

HMIZGPDP

Box Module

Expansion unit that enables participation of this product in the PROFIBUS network and communication with the PROFIBUS DP master or in the MPI network.

(Communication speed: 12 Mbps).

CANopen Slave Unit*2

HMIZGCAN

Box Module

Expansion unit that enables participation of this product in the CANopen network and communication with the CANopen master.

J1939 Unit*2

HMIZXJ19

Box Module

Expansion unit that enables participation in the J1939 communication network.

Auxiliary output/Speaker output interface

Auxiliary Connector for Universal Box

HMIZGAUX

Box Module

AUX connector required in case an external output is used (5 pcs/set).

Storage

SD Memory Card (4 GB)*3 *4

HMIZSD4G

Box Module

SD Memory Card (4 GB, MLC) (Storage)

Others

Battery for Memory Backup

HMIZGBAT

Box Module

Primary battery for time data backup (1 piece)

Box Module Fixing Bracket

HMIZXFIX1

7-inch Wide Display Module

Bracket for fixing Box Module to Display Module (1 piece)

HMIZXFIX2

12-inch Wide Display Module/15-inch Wide Display Module

DC Power Supply Connector with fixable screws

HMIZGPWS2

Display Module (except 7-inch Wide Display Module)

Connector to connect DC power supply cables (5 pcs/set)

*1 You can connect using just one of the available USB (Type A/mini-B) interfaces.

*2 Make sure your screen editing software supports the product.

*3 You can also use a commercial type.

*4 SD/SDHC card of up to 32 GB.

Maintenance Accessories

Product name

Product number

Supported product

Description

Installation Gasket

HMIZD53W

7-inch Wide Display Module

Provides dust and moisture resistance when this product is installed into a solid panel (1 piece)

HMIZD56W

12-inch Wide Display Module

HMIZX57W

15-inch Wide Display Module

DC Power Supply Connector

HMIZGPWS

Display Module

Connector to connect DC power supply cables (5 pcs/set)

DC Power Supply Connector with fixable screws (Angle type)

HMIZXPWS

Display Module (except 7-inch Wide Display Module)

Connector with fixable screws to connect DC power supply cables (Angle type, 5 pcs/set)

USB Clamp Type A (1 port)

HMIZGCLP1

Box Module

Clamp to prevent disconnection of USB cable (USB Type A, 1 port, 5 clamps/set)

SD Memory Card (1 GB) for System Card

HMIZSD1GS

Box Module

SD memory card (1 GB, SLC) for System Card