Serial Interface (RS-232C and RS-422/RS-485) for COM2
NOTE: For information on how to connect controllers and other types of equipment, refer to the corresponding device driver manual of your screen editing software.
You can switch the communication method between RS-232C and RS-422/RS-485 via the software.
The serial interface is not isolated. The SG (signal ground) and FG (functional ground) terminals are connected inside this product. When the serial interface connector is D-Sub, connect the FG wire to the shell.
NOTE: Use within the rated current.
D-Sub 9 pin plug connector
Product side |
Pin No. |
RS-232C |
||
---|---|---|---|---|
Signal name |
Direction |
Meaning |
||
|
1 |
CD |
Input |
Carrier Detect |
2 |
RD (RXD) |
Input |
Receive Data |
|
3 |
SD (TXD) |
Output |
Send Data |
|
4 |
ER (DTR) |
Output |
Data Terminal Ready |
|
5 |
SG |
– |
Signal Ground |
|
6 |
DR (DSR) |
Input |
Data Set Ready |
|
7 |
RS (RTS) |
Output |
Request to Send |
|
8 |
CS (CTS) |
Input |
Send possible |
|
9 |
CI (RI)/VCC |
Input/– |
Called Status Display +5 Vdc ±5% Output 0.25 A*1 |
|
Shell |
FG |
– |
Functional Ground (Common with SG) |
*1 You can switch pin #9 between CI (RI) and VCC via the software. The VCC output is not protected against overcurrent. To prevent damage or malfunction, use only within the rated current.
Interfit bracket is #4-40 (UNC).
D-Sub 9 pin plug connector
Product side |
Pin No. |
RS-422/RS-485 |
||
---|---|---|---|---|
Signal name |
Direction |
Meaning |
||
|
1 |
RDA |
Input |
Receive Data A (+) |
2 |
RDB |
Input |
Receive Data B (-) |
|
3 |
SDA |
Output |
Send Data A (+) |
|
4 |
ERA |
Output |
Data Terminal Ready A (+) |
|
5 |
SG |
– |
Signal Ground |
|
6 |
CSB |
Input |
Send Possible B (-) |
|
7 |
SDB |
Output |
Send Data B (-) |
|
8 |
CSA |
Input |
Send possible A (+) |
|
9 |
ERB |
Output |
Data Terminal Ready B (-) |
|
Shell |
FG |
– |
Functional Ground (Common with SG) |
Interfit bracket is #4-40 (UNC).