Auxiliary Output/Speaker Output Interface (AUX)
Cable connection side |
Pin No. |
Signal name |
Direction |
Meaning |
---|---|---|---|---|
|
1 |
LineOut |
Output |
Line Out |
2 |
LineOut_GND |
Output |
Line Out Ground |
|
3 |
SP+ |
Output |
Speaker + |
|
4 |
SP- |
Output |
Speaker - |
|
5 |
NC |
– |
No Connection |
|
6 |
ALARM+/ BUZZER+ |
Output |
(Can be changed via software) |
|
7 |
ALARM-/ BUZZER- |
Output |
AUX Connector: HMIZGAUX by Schneider Electric
Output Circuit
A Internal Circuit
B Pin Number 6: ALARM+/BUZZER+
C Pin Number 7: ALARM-/BUZZER-
D Load
E External Power