Display Specifications

 

 

HMIDT35X

HMIDT65X

HMIDT75X

Display type

TFT Color LCD (High brightness)

Display size

7”

12.1”

15.6”

Resolution

800 x 480 pixels (WVGA)

1,280 x 800 pixels (WXGA)

1,366 x 768 pixels (FWXGA)

Effective display area (W x H)

152.4 x 91.4 mm

(6.00 x 3.60 in)

261.1 x 163.2 mm

(10.28 x 6.43 in)

344.2 x 193.5 mm

(13.55 x 7.62 in)

Display colors

262,144 colors

Backlight

White LED (Not user replaceable. When replacement is required, contact your local distributor.)

Backlight service life

50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)

Brightness control

0...100 (Adjusted with touch panel or software)

Brightness (LCD panel)

1000 cd/m2 (Typ.)