Based on the panel cut dimensions, open a mount hole on the panel.
Model Name |
||
---|---|---|
A |
B |
C |
HMIDT35X |
||
190 mm (+1/-0 mm) (7.48 in [+0.04/-0 in]) |
135 mm (+1/-0 mm) (5.31 in [+0.04/-0 in]) |
1.6...5 mm (0.06...0.2 in) |
HMIDT65X |
||
295 mm (+1/-0 mm) (11.61 in [+0.04/-0 in]) |
217 mm (+1/-0 mm) (8.54 in [+0.04/-0 in]) |
1.6...5 mm (0.06...0.2 in) |
HMIDT75X |
||
394 mm (+1/-0 mm) (15.51 in [+0.04/-0 in]) |
250 mm (+1/-0 mm) (9.84 in [+0.04/-0 in]) |
1.6...5 mm (0.06...0.2 in) |