USB Data Transfer Cable (BMXXCAUSBH018)
Follow the procedure described below to prevent damage to the cable connector or panel.
oDo not connect the USB data transfer cable until told to do so in the instructions.
oWhen connecting the USB data transfer cable to the computer or to the panel, insert the cable’s connector at the correct 90° angle.
oWhen disconnecting the cable, make sure to hold the connector, not the cable itself.
oIf the cable is unplugged from the port during installation and connected to a different port, the operating system will not recognize the new port. Therefore, make sure to always use the designated port.
oIf the installation does not complete successfully, restart the computer and quit all resident applications before re-installing the software.
Step |
Action |
---|---|
1 |
On the target machine, make sure the USB cable is physically connected to the USB port. |
2 |
On the PC, make sure the USB cable is physically connected to the USB port. |
3 |
On the desktop, right-click My Computer and click Properties. |
4 |
In the System Properties dialog box, select the Hardware tab, and then click Device Manager. |
5 |
In the Device Manager, the USB link cable (BMXXCAUSBH018) should display below the USB controller. |
Symptom |
Solution |
---|---|
The USB cable is not recognized. |
Connect the cable correctly, or restart your PC. Also, when connecting a USB hub, make sure to connect it directly to your PC’s USB port. |
Overcurrent occurred |
|
The Plug and Play is not functioning correctly. |
|
You are unable to use the USB cable after connecting it to a USB hub. |
The power supplied from the hub may be insufficient. Make sure the hub is self-powered. |
Connect the cable directly to the PC USB port. |
|
After installation, a ? is displayed when you try to confirm the cable’s status via the Device Manager. |
The driver has not been installed correctly. Uninstall the driver and re-install it. |