Real Time Clock (RTC)

Overview

HMIGXO panels include a RTC to provide system date and time information, and to support related functions requiring a real-time clock. To continue to keep time when power is off, a non-rechargeable but replaceable battery is provided with HMIGXO3502 and HMIGXO5502 panels.

NOTE: The HMIGXO3502 and HMIGXO5502 have an inner protective circuit which can sustain it for 2 minutes when exchanging the RTC battery.

Installing and Replacing the RTC Battery

While lithium batteries are preferred due to their slow discharge and long life, they can present hazards to personnel, equipment and the environment, and must be handled properly.

Danger_Color.gifDANGER

EXPLOSION, FIRE, OR CHEMICAL HAZARD

Follow these instructions for the lithium batteries:

oReplace with identical type.

oFollow all battery manufacturer’s instructions.

oRemove all replaceable batteries before discarding panel.

oRecycle or properly dispose of used batteries.

oProtect battery from any potential short circuit.

oDo not recharge, disassemble, heat above 100 °C (212 °F), or incinerate.

oUse your hands or insulated tools to remove or replace the battery.

oMaintain proper polarity when inserting and connecting a new battery.

Failure to follow these instructions will result in death or serious injury.

NOTE: Replace battery only with identical type: Renata type CR2032.

Step

Action

1

Power off your panel.

2

Open the cover to access the backup battery compartment as shown:

G-SE-0011674.1.gif-high.gif

 

 

3

Remove the used battery from the compartment.

4

Insert the new battery in the compartment in accordance with the polarity markings in the compartment and on the battery.

5

Close the cover and verify that the latch clicks into place.

6

Power up your HMIGXO.

NOTE: If you do not power up your HMIGXO immediately, the external backup battery life might be reduced.

7

Set the internal clock. For further details on the internal clock, refer to

Set Terminal Clock. (see Vijeo-Designer Online Help).

A lithium battery life is:

o3 years when the battery's ambient temperature is ≤ 40 °C (104 °F).

o3 years when the panel's ambient temperature is ≤ 25 °C (77 °F).

NOTE: Replacement of the panel’s battery other than with the type specified in this documentation may present a risk of fire or explosion.