|
Specification |
Value |
|
|---|---|---|
|
Power Supply |
Rated input voltage |
24 Vdc |
|
Input voltage limits |
20.4...28.8 Vdc |
|
|
Acceptable voltage drop |
≤ 1 ms with lowest input voltage ≤ 10 ms with rated input voltage |
|
|
Power consumption |
HMIGXO3501: 5.7 W HMIGXO3502: 8.7 W HMIGXO5502: 11.3 W |
|
|
In-rush current |
≤ 50 A 1 |
|
|
Voltage endurance between power terminal and functional ground (FG) |
600 Vac 20 mA for 1 min. |
|
|
Insulation resistance between power terminal and FG. |
10 MΩ or higher at 500 Vdc |
|
|
Physical |
Ambient operating temperature (cabinet interior & panel face) |
0...50 °C (32...122 °F) |
|
Storage temperature |
-20...60 °C (-4...140 °F) |
|
|
Relative humidity |
85 % w/o condensation (Non condensing, wet bulb temperature 39 °C (102.2 °F) or less) |
|
|
Air purity (dust) |
≤ 0.1 mg/m3 (3.5-6 oz/ft3) (non-conductive levels) |
|
|
Pollution degree |
2 |
|
|
Corrosive gases |
Free of corrosive gases |
|
|
Atmospheric pressure |
800...1,114 hPa (2,000 m (6561 ft) or less) |
|
|
Mechanical |
Vibration immunity |
IEC 60068- 2 - 6 5...150 Hz, 3.5 mm (0.38 in) max., 1 g on 3 axes. |
|
Shock immunity |
IEC 60068 - 2 - 27 1/2 sinusoidal pulse for 11 ms, 15 g on 3 axes |
|
|
Structural |
Protection (front panel) |
IP 65 - (IEC 60529) Enclosure type 4 indoor use only (UL 50) with screw installation fasteners |
|
Protection (rear panel) |
IP 20 - (IEC 60529) |
|
|
Electrical |
Radiated radio frequency electromagnetic field |
10 V/m / 80 MHz...1 GHz, 3 V/m / 1.4 MHz...2 GHz, 1 V/m / 2 GHz...3 GHz, sinus amplitude modulated 80 % / 1 kHz and internal clock frequency |
|
Electrical fast transient |
EN/IEC 61131-2 Zone B 2 kV power supply and 1 kV shielded cables |
|
|
High energy surges |
IEC 61000 - 4 - 5 0.5 kV (Differential Mode on power supply) 1 kV (Common Mode on power supply) |
|
|
Electrostatic discharge Immunity |
EN/IEC 61131-2 4 kV contact, 8 kV air |
|
|
1 For in-rush current, the FWHM (full-width, half maximum) value is approximately 50 μs (when exceeding 25 A). |
||
The front face of the panel, installed in a solid panel, has been tested using conditions equivalent to the standards shown in the specification.
|
|
|
EQUIPMENT DAMAGE |
|
Ensure that the panel is not in permanent and direct contact with oils. |
|
Failure to follow these instructions can result in injury or equipment damage. |
|
NOTICE |
|
STORAGE AND OPERATION OUTSIDE OF SPECIFICATIONS |
|
oStore the panel in areas where temperatures are within the panel's specifications. oDo not restrict or block the panel's rear-face ventilation slots. |
|
Failure to follow these instructions can result in equipment damage. |
|
NOTICE |
|
GASKET AGING |
|
oInspect the gasket periodically as required by your operating environment to keep the initial IP level. oChange the gasket at least once a year, or as soon as scratches or dirt become visible. |
|
Failure to follow these instructions can result in equipment damage. |
Do not operate or store the panel where any of the following chemicals may evaporate or where these chemicals are present in the air:
oCorrosive chemicals such as acids, alkalines and liquids containing salt.
oFlammable chemicals such as organic solvents.
|
|
|
INOPERATIVE EQUIPMENT |
|
Do not allow water, liquids, metal, and wiring fragments to enter the panel case. |
|
Failure to follow these instructions can result in injury or equipment damage. |