The TM2AMI4HTN is a 4-channel analog input expansion module.
Characteristic |
Description/Value |
|
---|---|---|
Connection type |
Removable screw terminal block |
|
Power supply |
Power is supplied through the ribbon cable |
|
Inputs |
||
Number of input channels |
4 |
|
Input type |
Single-ended |
|
Input range |
Voltage Input |
-10…+10 Vdc/0…10 Vdc |
Current Input |
0…20 mA/4…20 mA |
The following figure represents the TM2AMI4HTN expansion module:
1 Ribbon cable
2 Status LEDs
3 Removable input screw terminal block
4 Ribbon cable connector
5 DIN rail clip
The following figure shows the pin assignment of the input terminal block of the TM2AMI4HTN:
The table below describes the status LEDs of the TM2AMI4HTN:
Label |
Function Type |
Color |
Status |
Description |
---|---|---|---|---|
PWR |
Power |
Green |
On |
Power is applied. |
Off |
Power is removed. |
|||
ERR |
Error detection |
Red |
On |
An initialization error is detected. |
Fast flashing (2/sec) |
A hardware error is detected. |
|||
Slow flashing (1/sec) |
The module is not configured or none of the module channels are used. |
|||
Off |
Module configuration is correct and module functions normally. |