Adding an Expansion Module

Procedure

To add an expansion module to your controller, select the expansion module in the Hardware Catalog, drag it to the Devices tree, and drop it on one of the highlighted nodes.

For more information on adding a device to your project, refer to:

• Using the Drag-and-drop Method

• Using the Contextual Menu or Plus Button

NOTE: To install physically a TM2 expansion I/O module, first install a TM2DOCKN adaptor module. However, the TM2DOCKN does not appear in the Devices tree.

NOTE: You cannot use TM2 modules in configurations that include the TM3 transmitter and receiver modules.

I/O Configuration

Step

Action

1

In the Devices tree, double-click the expansion module you added.

Result: The I/O Mapping tab is displayed.

2

Select the I/O Configuration tab.

I/O Mapping Tab Description

Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also performed in this tab.

The I/O Mapping tab contains these columns:

Column

Description

Variable

Lets you map the channel to a variable.

Double-click the variable icon to enter the variable name; if it is a new variable, the variable is created.

You can also map a channel to an existing variable using the variables. Click the ... button to access Input Assistant. New variables are automatically created on each channel according to the Automatic I/O mapping project option settings.

Mapping

An icon indicates if the channel is mapped to a new variable or an existing variable.

Channel

Name of the channel of the device

Address

Address of the channel

Type

Data type of the channel

Current Value

Current value of the channel, displayed in online mode

Default Value

Double-click to change the default value.

NOTE: The default value is applied to the I/O memory variable during certain states assumed by the controller. For more information on when and how the value is applied, see the Programming Guide of your controller.

Unit

Unit of the channel value

Description

Description of the channel. Double-click to enter a description.

Always update variables

Enabled 1 (use bus cycle task if not used in any task)

Not editable.

NOTE: Expansion I/Os are always physically updated by the MAST task.

I/O Configuration Tab Description

Digital expansion modules are configured using the I/O Configuration tab.

The I/O Configuration tab contains these columns:

Column

Description

Editable

Parameter

Parameter name

No

Type

Parameter data type

No

Value

Value of the parameter

If the parameter is editable, double-click the field to select or to enter a value.

Default Value

Default parameter value

No

Unit

Unit value of the parameter

No

Description

Short description of the parameter

No

NOTE: If a parameter is unavailable, the row is grayed.