TM2 Digital I/O Modules General Description
The range of TM2 I/O modules includes
oInput modules,
oOutput modules,
oMixed input/output modules.
For further details, refer to TM2 Digital I/O Modules.
The TM2 digital I/O modules are equipped with either a HE10 connector, a non removable spring terminal block or a removable screw terminal block. For modules fitted with HE10 type connector outputs, a group of products known as Telefast 2 are available that enable digital input/output modules to be quickly connected to sensors and actuators (Please refer to Telefast 2 catalog for more information).
The following table shows the digital I/O modules features, with corresponding channel type, voltage/current and terminal type:
Reference module |
Channels |
Channel type |
Voltage/current |
Terminal type |
---|---|---|---|---|
Input Modules |
||||
8 |
Inputs |
120 Vac 7.5 mA |
Removable screw terminal block |
|
8 |
Inputs |
24 Vdc 7 mA |
Removable screw terminal block |
|
16 |
Inputs |
24 Vdc 7 mA |
Removable screw terminal block |
|
16 |
Inputs |
24 Vdc 5 mA |
HE10 Connector |
|
32 |
Inputs |
24 Vdc 5 mA |
HE10 Connector |
|
Output Modules |
||||
8 |
Outputs Relay |
30 Vdc/230 Vac 2 A max |
Removable screw terminal block |
|
16 |
Outputs Relay |
30 Vdc/230 Vac 2 A max |
Removable screw terminal block |
|
8 |
Outputs Transistor sink |
24 Vdc 0.3 A max per output |
Removable screw terminal block |
|
8 |
Outputs Transistor source |
24 Vdc 0.5 A max per output |
Removable screw terminal block |
|
16 |
Outputs Transistor sink |
24 Vdc 0.1 A max per output |
HE10 Connector |
|
16 |
Outputs Transistor source |
24 Vdc 0.4 A max per output |
HE10 Connector |
|
32 |
Outputs Transistor sink |
24 Vdc 0.1 A max per output |
HE10 Connector |
|
32 |
Outputs Transistor source |
24 Vdc 0.4 A max per output |
HE10 Connector |
|
Mixed Modules |
||||
4 4 |
Inputs Outputs Relay |
24 Vdc/7 mA 30 Vdc/230 Vac 2 A max |
Removable screw terminal block |
|
16 8 |
Inputs Outputs Relay |
24 Vdc/7 mA 30 Vdc/230 Vac 2 A max |
Non-removable spring terminal block |