TM3 Digital Modules General Description
The range of TM3 digital I/O expansion modules includes:
oInput modules
oOutput modules
oMixed input/output modules
All TM3 digital I/O expansion modules are equipped with (depending on the reference):
oRemovable screw terminal blocks
oRemovable spring terminal blocks
oHE10 (MIL 20) connectors
For further details, refer to TM3 digital I/O expansion modules.
For modules with HE10 (MIL 20) connectors, a group of products known as Telefast 2 are available that enable these modules to be quickly connected to sensors and actuators.
The following table shows the TM3 digital input expansion modules, with corresponding channel type, nominal voltage/current, and terminal type:
|
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
|---|---|---|---|---|
|
8 |
Regular inputs |
120 Vac 7.5 mA |
Removable screw terminal block / 5.08 mm |
|
|
8 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
|
8 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 5.08 mm |
|
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal blocks / 3.81 mm |
|
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal blocks / 3.81 mm |
|
|
16 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
|
|
32 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
The following table shows the TM3 digital output expansion modules, with corresponding channel type, nominal voltage/current, and terminal type:
|
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
|---|---|---|---|---|
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
|
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
|
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
|
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
|
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
|
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
|
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
|
16 |
Regular transistor outputs (source) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
|
16 |
Regular transistor outputs (source) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
|
16 |
Regular transistor outputs (sink) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable screw terminal blocks / 3.81 mm |
|
|
16 |
Regular transistor outputs (sink) |
24 Vdc 8 A maximum per common line / 0.5 A maximum per output |
Removable spring terminal blocks / 3.81 mm |
|
|
16 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
|
16 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
|
32 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connectors |
|
|
32 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connectors |
TM3 Digital Mixed Input/Output Modules
This following table shows the TM3 mixed I/O modules, with corresponding channel type, nominal voltage/current, and terminal type:
|
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
|---|---|---|---|---|
|
4 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
|
4 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block /5.08 mm |
|
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal blocks / 3.81 mm |
|
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
|
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal blocks / 3.81 mm |
|
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |