System and I/O Diagnostic LEDs

System LED Display

The following illustration shows the system LEDs on the front panel display:

G-SE-0007329.2.gif-high.gif

 

 

NOTE: Ethernet LEDs ETH LA and ETH ST are present only on the system LED display of the TM218LDAE24DRHN and TM218LDAE40DRPHN controllers.

System LED Description

The table below describes the status of the system LEDs for the M218 controllers:

Label

Function type

Color

Status

Description

States1

Prg port communication

Application execution

PWR

Power

Green

On

Indicates that power is applied.

Off

Indicates that power is removed.

BAT

Battery

Red

On

Indicates that the RTC battery needs to be replaced.

Flashing

Indicates that the battery charge is low.

MS

Main status

Green/Red

Flashing green/Red

BOOTING

NO

NO

Red flash

INVALID OS

Restricted

NO

1 green flash

No application

Yes

NO

Green on

RUNNING

Yes

Yes

3 green flashes

RUNNING with breakpoint

Yes

Restricted

Flashing green

STOPPED

Yes

NO

Rapid flashing red

Event state HALT with detection of an application error

Yes

NO

Red on

Internal error detected

NO

NO

Off

Power removed

NO

NO

Green with 1 red flashing

RUNNING with detection of an external error

Yes

Yes

Flashing green with 1 red flash

STOPPED with detection of an external error

Yes

NO

SL1

Serial link 1

-

-

Indicates the status of Serial link 1

SL2

Serial link 2

-

-

Indicates the status of Serial link 2

ETH LA

ETH activity

-

-

Indicates the status of Ethernet

ETH ST

ETH status

-

-

1 For more information about the controller state description, refer to the programming guide.

I/O LEDs

Depending on the M218 controller model, I/O LEDs are located:

oon the center of the controller’s front panel, or

owithin the I/O terminal block labels of the controller

The illustration below shows the front panel center location of the I/O status LEDs:

G-SE-0017438.1.gif-high.gif

 

 

The illustration below shows the I/O terminal block label location of the I/O status LEDs:

G-SE-0017437.1.gif-high.gif

 

 

I/O LED Description

For each input and output, the LED displays the status of the I/O, not the frequency of the I/O signal:

Function Type

Color

Status

Description

Digital input

Green

On

Indicates that the input state is active

Off

Indicates that the input state is not active

Digital output

Green

On

Indicates that the output state is active

Off

Indicates that the output state is not active

NOTE: If the frequency of the digital output used as a PTO is less than 46 Hz, the corresponding output LED willl be off.